Female test connector - PSB 4/7/6 SPEZ
0303309

Female test connector, color: silver


Product Details




Product type Test socket
Number of positions 1

Width 6 mm
Length 6 mm
Pin diameter 4.1 mm

Color silver
Contact material Silver-plated brass

Item number 0303309
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Sales Key B01
Product Key BE1Z3X
GTIN 4017918253776
Weight per Piece (including packing) 2.86 g
Weight per Piece (excluding packing) 2.86 g
Customs tariff number 85366980
Country of origin PL


ECLASS

ECLASS-9.0 27440313
ECLASS-10.0.1 27440313

ETIM

ETIM 7.0 EC002255

UNSPSC

UNSPSC 21.0 39121410

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”