Type 2/3 surge protection, consisting of protective plug and base element, with integrated status indicator and remote signaling for single-phase power supply networks. Nominal voltage: 120 V AC/DC
Type 3 surge protection
Type 3 surge protection completes the protection concept. As device protection, it limits the last remaining pulses which could cause damage to the building installation or system. Type 3 SPDs are installed directly upstream of the end device. This way, they even protect sensitive end devices, such as servers, controllers, or power supply units.
Type 3 surge protection, consisting of protective plug and base element, with integrated status indicator and remote signaling for single-phase power supply networks. Nominal voltage: 24 V AC/DC
Replacement plug for type 2/3 surge protection from the PLT-SEC-…-UT/PT product series. Nominal voltage 120 V.
Type 2/3 surge protection, consisting of protective plug and base element with screw connection. For single-phase power supply network with integrated status indicator and remote signaling. Nominal voltage: 230 V AC/DC
Base element for protective plugs from the PLT-SEC-...-UT/PT product series with remote indication contact.
Replacement plug for type 2/3 surge protection from the PLT-SEC-…-UT/PT product series. Nominal voltage 230 V.
Type 2/3 surge protection, consisting of protective plug and base element, with integrated status indicator and remote signaling for single-phase power supply networks. Nominal voltage: 120 V AC/DC
Base element for protective plugs from the PLT-SEC-...-UT/PT product series with remote indication contact.
Type 3 surge protection, consisting of protective plug and base element, with integrated status indicator for 24 V DC power supplies
Replacement plug for type 3 surge protection from the PLT-SEC-…-UT/PT product series. Nominal voltage 24 V.
Your advantages
- Powerful protection for AC and DC applications enables use in a variety of applications
- Disconnect device provides increased safety in the event of electrical and thermal overload
- Information concerning the status of the protective device is always available by means of visual and mechanical status indicator and remote indication contact
- Pluggable protective devices enable easy maintenance
DIN-rail-mountable type 3 surge protection for end devices
Type 3 surge protection for universal use PLUGTRAB-SEC
Protect AC and DC applications with reliable type 3 surge protective devices from the PLUGTRAB-SEC family. The internal disconnect device provides a high level of safety in the event of electrical and thermal overload. Increase the service life and availability of the system by providing optimal protection for your industrial power supply. Push-in connection technology enables quick and tool-free installation. The pluggable design facilitates easy maintenance and testing.
All features at a glance:
- Powerful, varistor-based end device protection for industrial power supplies
- Available with Push-in or screw connection technology
- Visual status indicator and floating remote indication contact for convenient monitoring of the operating state
- For universal use
Surge protection as type 3 device protection for installation in cable ducts or underfloor systems
Type 3 device protection for cable ducts or underfloor systems BLOCKTRAB
The BLOCKTRAB product family protects your end devices, concealed in cable ducts or underfloor systems, against surge voltages. A DIN-rail-mountable product is not always the right solution. The BLT-T3 is installed in device sockets, cable ducts, and underfloor systems. The BLT-SKT is installed on the rear of standard sockets. The connected loads remain in operation even in the event of an overload:
- Concealed surge protection with installation in device sockets or flush-mounted sockets
- Can be installed directly using preassembled and color-coded cables
- Audible signal in the event of overload
- The compact design enables universal use
Narrow type 3 surge protection for protecting 24 V power supplies
Narrow type 3 surge protection for 24 V applications TERMITRAB complete
Protect the 24 V power supply of end devices such as I/Os or controllers with our narrowest type 3 surge protection solution. Just 6 mm wide, the narrow design ensures space-saving installation. Our pluggable protection modules enable easy testing and replacement.
- Space-saving installation
- Low voltage protection level
- Available with Push-in or screw connection technology
- Safe disconnection and signaling in the event of overload
Type 3 end device protection for sockets as an intermediate plug
Type 3 device protection as an intermediate plug MAINTRAB
The adapters for mains sockets are ideal for retrofitting surge protection upstream of electronic end devices. A green LED indicates the surge protection function of the protective device. Optimum protection is provided for all connected loads. By plugging the surge protection in before the socket strip, all connected end devices will be protected against surge voltages.
The intermediate plug with interface protection simultaneously protects the power supply and another interface against surge voltages.
- Easy retrofitting in existing installations
- Safe disconnect device
- Necessary accessories are included
- Country-specific versions available