Safety switch actuator - PSR-CT-C-ACT
2702973

Proximity safety circuit up to Cat. 4, PL e (EN ISO 13849), SIL 3 (IEC 61508), coded actuator, compatible with all sensor coding types, supplied inductively via the sensor, IP69K


Product Details


The PSR-CT safety circuit consists of a combination of a PSR-CT-...-SEN-1-8 sensor with varying coding types and a coded PSR-CT-C-ACT actuator. It provides maximum tamper protection and the highest level of safety in accordance with EN ISO 14119. The PSR-CT safety circuit is available with the following types of coding:  Fixcode: For the sensor to detect the actuator, the actuator must first be associated with the sensor via a learning process. The learning process can only be completed once. The sensor and actuator are then permanently assigned to each other by their coding. Safety circuits with fixcode evaluation achieve a high coding levelUnicode: For the sensor to detect the actuator, the actuator must first be assigned to the sensor via a learning process. The learning process for a new actuator can be repeated any number of times. The sensor only detects the last learned actuator. Safety circuits with unicode evaluation achieve a high coding levelMulticode: The sensor detects every actuator of the approved type. No specific actuator code can be assigned. Safety circuits with multicode evaluation achieve a low coding level.



Product type Safety switches
Application Safety door monitoring
Position monitoring
Technology Transponder

Power supply inductively, via the sensor
Switching intervals: Actuation position A, B when traveling in X direction
Actuation setting Actuation position A, B when traveling in X direction
Power-on interval typ. 13 mm
Fused switching interval Sao 10 mm (Position A)
9 mm (Position B)
Fused power off interval Sar max. 20 mm
Switching hysteresis min. 1 mm
typ. 2 mm
Repeat accuracy ≤ 10 %
Switching intervals: Actuation position C, D when traveling in X direction
Actuation setting Actuation position C, D when traveling in X direction
Power-on interval typ. 7 mm
Fused switching interval Sao 3 mm (Position C)
2 mm (Position D)
Fused power off interval Sar max. 17 mm
Switching hysteresis min. 1 mm
typ. 2 mm
Repeat accuracy ≤ 10 %

Connection technology
pluggable no
Conductor connection
Connection method without

Dimensional drawing
Width 26.5 mm
Height 40 mm
Depth 18 mm
Minimum distance 140 mm (between two safety circuits)
7 mm (between sensor and actuator when traveling in the Y-direction)

Color yellow
Housing material PBT

Safety data: EN ISO 13849
Category 4
Performance level (PL) e
Safety data: IEC 61508 - High demand
Safety Integrity Level (SIL) 3
Probability of a hazardous failure per hour (PFHD) 6 x 10-10

Ambient conditions
Degree of protection IP65/IP67/IP69/IP69K
Ambient temperature (operation) -25 °C ... 55 °C
Ambient temperature (storage/transport) -40 °C ... 70 °C

Mounting type not flush
Assembly instructions Note EN ISO 14119
Maximum tightening torque to secure: 0.8 Nm
Mounting position active surface across from sensor

Item number 2702973
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key D21
Product Key DNA611
Catalog Page Page 213 (C-6-2019)
GTIN 4055626447001
Weight per Piece (including packing) 41.4 g
Weight per Piece (excluding packing) 31.5 g
Customs tariff number 85365019
Country of origin DE


ECLASS

ECLASS-9.0 27272403
ECLASS-10.0.1 27272403
ECLASS-11.0 27272403

ETIM

ETIM 8.0 EC003015

UNSPSC

UNSPSC 21.0 32151800

UL Listed

Approval ID: FILE E 196162

cUL Listed

Approval ID: FILE E 196162

Functional Safety

Approval ID: Z10 18 04 29429 005

cULus Listed


China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Integrated reset function on the switch
4 actuation settings, 3 travel directions
Tamper protection via RFID transponder technology
Rapid diagnostics, thanks to comprehensive status information
Consistent M12 connection technology for convenient installation
Safe series connection in accordance with EN ISO 14119
Flexible use, thanks to compact design
Safe, cost-effective complete solution