Redundancy module, with protective coating - QUINT4-S-ORING/12-24DC/1X40/VP
1043418

Active QUINT single redundancy module for DIN rail mounting, protective coating, input: 12 - 24 V DC, output: 12 - 24 V DC/1 x 40 A, incl. mounted UTA 107/30 universal DIN rail adapter


Product Details


Active redundancy module for superior system availability and maximum operational reliability. QUINT S-ORING enables the separate structuring of a redundant system. In combination with the new QUINT POWER power supply, the redundant system is monitored continuously.



DC operation
Nominal input voltage range 12 V DC ... 24 V DC
Input voltage range 8 V DC ... 27.5 V DC (SELV)
Typical national grid voltage 12 V DC
24 V DC
Voltage type of supply voltage DC
Current consumption 40 A
Static Boost (IStat.Boost) 45 A
Dynamic Boost (IDyn.Boost) 60 A (5 s)
Selective Fuse Breaking (ISFB) 215 A (15 ms)
Reverse polarity protection < yes60 V
Input current IStatic 45 A (40 °C)
Input current IDynamic 60 A (5 s)
Input current ISFB 215 A (15 ms)
Transient surge protection Varistor
Voltage drop, input/output 0.1 V DC

Efficiency typ. 99 % (12 V DC)
typ. 99.2 % (24 V DC)
Output voltage UIn -
Output voltage range 8 V DC ... 27.5 V DC
Nominal output current (IN) 40 A
Static Boost (IStat.Boost) 45 A
Dynamic Boost (IDyn.Boost) 60 A (5 s)
Selective Fuse Breaking (ISFB) 215 A (15 ms)
Derating 60 °C ... 70 °C (2.5%/K)
Protection against overvoltage at the output (OVP) < 30 V DC
Power loss nominal load max. 6.5 W (IOUT = 40 A)
6 W (IOUT = 40 A)
Connection in series No
Signal: OK, 13/14
Output description Group contact
Maximum switching voltage max. 30 V AC/DC
Maximum inrush current ≤ 100 mA (short-circuit-proof)
Signal relay 13/14
Default open
Signal relay 13/14
Default closed
Signal relay 13/14
Default open
Signal relay 13/14
Default open

Input
Connection method Screw connection
Conductor cross section solid min. 0.5 mm²
Conductor cross section solid max. 16 mm²
Conductor cross section flexible min. 0.5 mm²
Conductor cross section flexible max. 16 mm²
Single conductor/flexible terminal point with ferrule with plastic sleeve, min. 0.5 mm²
Single conductor/flexible terminal point with ferrule with plastic sleeve, max. 16 mm²
Single conductor/flexible terminal point with ferrule without plastic sleeve, min. 0.5 mm²
Single conductor/flexible terminal point with ferrule without plastic sleeve, max. 16 mm²
Conductor cross section AWG min. 20
Conductor cross section AWG max. 6
Stripping length 10 mm
Screw thread M4
Tightening torque, min 1.2 Nm
Tightening torque max 1.5 Nm
Output
Connection method Screw connection
Conductor cross section solid min. 0.5 mm²
Conductor cross section solid max. 16 mm²
Conductor cross section flexible min. 0.5 mm²
Conductor cross section flexible max. 16 mm²
Single conductor/flexible terminal point with ferrule with plastic sleeve, min. 0.5 mm²
Single conductor/flexible terminal point with ferrule with plastic sleeve, max. 16 mm²
Single conductor/flexible terminal point with ferrule without plastic sleeve, min. 0.5 mm²
Single conductor/flexible terminal point with ferrule without plastic sleeve, max. 16 mm²
Conductor cross section AWG min. 20
Conductor cross section AWG max. 6
Stripping length 10 mm
Screw thread M4
Tightening torque, min 1.2 Nm
Tightening torque max 1.5 Nm
Signal
Connection method Push-in connection
Conductor cross section solid min. 0.2 mm²
Conductor cross section solid max. 1.5 mm²
Conductor cross section flexible min. 0.2 mm²
Conductor cross section flexible max. 1.5 mm²
Single conductor/flexible terminal point with ferrule with plastic sleeve, min. 0.2 mm²
Single conductor/flexible terminal point with ferrule with plastic sleeve, max. 0.75 mm²
Single conductor/flexible terminal point with ferrule without plastic sleeve, min. 0.2 mm²
Single conductor/flexible terminal point with ferrule without plastic sleeve, max. 1.5 mm²
Conductor cross section AWG min. 24
Conductor cross section AWG max. 16
Stripping length 8 mm

Types of signaling Relay contact, floating, current limited
Signal output: OK, 13/14
Signal threshold UIn < 8 V DC LED off, input voltage not present or short circuit at redundancy module output
Signal threshold UIn > 8 V DC LED lights up green, input voltage present
Signal threshold UIn > 30 V DC LED flashing red, OVP active - input voltage exceeds the permissible voltage value
Redundancy module defective LED lights up red, redundancy module needs to be factory tested

Insulation voltage input, output / housing 500 V DC

Product type Redundancy module
MTBF (IEC 61709, SN 29500) > 13486000 h (25 °C)
> 7314000 h (40 °C)
> 3379000 h (60 °C)
Insulation characteristics
Protection class III
Degree of pollution 2
Life expectancy (electrolytic capacitors)
Current 40 A
Temperature 40 °C
Time 160000 h
Additional text 12 V DC
Life expectancy (electrolytic capacitors)
Current 40 A
Temperature 40 °C
Time 149000 h
Additional text 24 V DC

Dimensional drawing
Width 32 mm
Height 130 mm
Depth 125 mm
Installation dimensions
Installation distance right/left 0 mm / 0 mm
Installation distance top/bottom 50 mm / 50 mm
Alternative assembly
Width 122 mm
Height 130 mm
Depth 35 mm

Mounting type DIN rail mounting
Assembly instructions alignable: PN ≥50%, 5 mm horizontally, 15 mm next to active components, 50 mm vertically
alignable: PN <50%, 0 mm horizontally, 40 mm vertically top, 20 mm vertically bottom
Mounting position horizontal DIN rail NS 35, EN 60715

Inflammability class in acc. with UL 94 (housing / terminal blocks) V0
Housing material Metal
Type of housing Aluminum (AlMg3)
Hood version Galvanized sheet steel, free from chrome (VI)
Housing material Aluminum / stainless steel

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -40 °C ... 70 °C (> 60 °C Derating: 2,5 %/K)
Ambient temperature (storage/transport) -40 °C ... 85 °C
Maximum altitude ≤ 5000 m (> 2000 m, observe derating)
Climatic class 3K3 (in acc. with EN 60721)
Max. permissible relative humidity (operation) ≤ 100 % (at 25 °C, non-condensing)
Shock 18 ms, 30g, in each space direction (according to IEC 60068-2-27)
Vibration (operation) < 15 Hz, amplitude ±2.5 mm (according to IEC 60068-2-6)
15 Hz ... 150 Hz, 2.3g, 90 min.

Standard – Electronic equipment for use in electrical power installations and their assembly into electrical power installations EN 50178/VDE 0160 (PELV)
Standard - Electrical safety EN 60950-1/VDE 0805 (SELV)
Standard – Protection against shock currents, basic requirements for protective separation in electrical equipment EN 50178
Standard – Safety extra-low voltage IEC 60950-1 (SELV) and EN 60204-1 (PELV)
Standard - Safe isolation DIN VDE 0100-410

UL approvals UL/C-UL listed UL 508
UL/C-UL Recognized UL 60950-1
UL ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C, D (Hazardous Location)
Conformity/Approvals
ATEX  II 3 G  Ex ec nC IIC T4 Gc
SIQ 21 ATEX 183 X
IECEx Ex ec nC IIC T4 Gc
IECEx SIQ 21.0001X

Low Voltage Directive Conformance with Low Voltage Directive 2014/35/EC
Electromagnetic compatibility Conformance with EMC Directive 2014/30/EU
EMC requirements for noise emission EN 61000-6-3
EN 61000-6-4
EMC requirements for noise immunity EN 61000-6-1
EN 61000-6-2
Conducted noise emission EN 55016
EN 61000-6-3 (Class B)
Interference emission Noise emission according to EN 61000-6-3 (residential and commercial) and EN 61000-6-4 (industrial)
Noise emission Additional basic standard EN 61000-6-5 (immunity in power station)
Noise emission EN 55016
EN 61000-6-3 (Class B)
Noise immunity Immunity according to EN 61000-6-1 (residential), EN 61000-6-2 (industrial), and EN 61000-6-5 (power station equipment zone )
DNV GL conducted interference Class A
Additional text Area power distribution
DNV GL noise radiation Class B
Additional text Bridge and deck area
Electrostatic discharge
Standards/regulations EN 61000-4-2
Electrostatic discharge
Contact discharge 8 kV (Test Level 4)
Discharge in air 15 kV (Test Level 4)
Comments Criterion B
Electromagnetic HF field
Standards/regulations EN 61000-4-3
Electromagnetic HF field
Frequency range 80 MHz ... 1 GHz
Test field strength 20 V/m (Test Level 3)
Frequency range 1 GHz ... 6 GHz
Test field strength 10 V/m (Test Level 3)
Frequency range 1 GHz ... 6 GHz
Test field strength 10 V/m (Test Level 3)
Comments Criterion A
Fast transients (burst)
Standards/regulations EN 61000-4-4
Fast transients (burst)
Input 2 kV (Test Level 4 - asymmetrical)
Output 2 kV (Test Level 4 - asymmetrical)
Signal 2 kV (Test Level 4 - asymmetrical)
Comments Criterion A
Surge voltage load (surge)
Input 1 kV (Test Level 4 - symmetrical)
2 kV (Test Level 4 - asymmetrical)
Output 1 kV (Test Level 2 - symmetrical)
2 kV (Test Level 3 - asymmetrical)
Signal 1 kV (Test Level 2 - asymmetrical)
Comments Criterion A
Conducted interference
Standards/regulations EN 61000-4-6
Conducted interference
I/O/S asymmetrical
Frequency range 0.15 MHz ... 80 MHz
Comments Criterion A
Voltage 10 V (Test Level 3)
Power frequency magnetic field
Standards/regulations EN 61000-4-8
Frequency 16.67 Hz
50 Hz
60 Hz
Test field strength 30 A/m
Additional text 60 s
Comments Criterion A
Criterion A Normal operating behavior within the specified limits.
Criterion B Temporary impairment to operational behavior that is corrected by the device itself.

Item number 1043418
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key C14
Product Key CMRI43
Catalog Page Page 305 (C-4-2019)
GTIN 4055626607474
Weight per Piece (including packing) 560.1 g
Weight per Piece (excluding packing) 560 g
Customs tariff number 85049090
Country of origin CN


ECLASS

ECLASS-9.0 27371010
ECLASS-10.0.1 27371010
ECLASS-11.0 27371010

ETIM

ETIM 8.0 EC000683

UNSPSC

UNSPSC 21.0 32151500

cUL Recognized

Approval ID: FILE E 211944

UL Recognized

Approval ID: FILE E 211944

EAC

Approval ID: RU S-DE.BL08.W.00764

UL Listed

Approval ID: FILE E 123528

cUL Listed

Approval ID: FILE E 123528

EAC Ex

Approval ID: RU C-DE.HB49.B.00004

cUL Listed

Approval ID: FILE E 199827

UL Listed

Approval ID: FILE E 199827

IECEx

Approval ID: IECEx SIQ 21.0001X

CCC

Approval ID: GYJ21.1004X

NEPSI

Approval ID: 2021322303003918

ATEX

Approval ID: SIQ 21 ATEX 183 X

cULus Recognized

cULus Listed

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 25;
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Consistent redundancy up to the load
Input voltage and decoupling section monitored on a permanent basis
Save energy by decoupling with MOSFET
Protection against surge voltages in excess of 30 V DC at the output
Protective coating with ATEX and IECEx approval for extreme environmental conditions