The THERMOMARK GO SET contains a mobile printer that elevates the digitalization of industrial identification to a new level with its intuitive operation via smart device. Controlled via the MARKING system app, the robust printer creates markings directly on site. Features such as state-of-the-art interfaces, fully guided creation of application-specific identification solutions, and automatic material detection make the process of creating markings particularly easy and error-free. The ability to print die-cut materials as well as continuous media offers professional users a wide variety of applications in industry and trade.
Note:
This product is approved for the following countries only and may only be used in these countries.
Andorra, Armenia, Australia, Austria, Belgium, Brazil, Bulgaria, Canada, Chile, China, Croatia, Cyprus, Czech Republic, Denmark, Estonia, Finland, France, Germany, Greece, Hungary, Iceland, Ireland, Italy, Japan, Kazakhstan, Kyrgyzstan, Latvia, Liechtenstein, Lithuania, Luxembourg, Malta, Monaco, Morocco, Netherlands, New Zealand, Norway, Poland, Portugal, Romania, San Marino, Singapore, Slovakia, Slovenia, Spain, Sweden, Switzerland, Turkey, Ukraine, United Kingdom, USA, Vatican City
Scope of supply:
THERMOMARK GO, case, battery, power supply unit incl. 4 adapters, USB cable, MM-EML (20X8)R C1 WH/BK, brief instructions
THERMOMARK GO SET
-
Thermal transfer printer set
1221548
Mobile thermal transfer printer for marking materials in cartridge format incl. accessories in the practical case from the proven L-BOXX system. The printer can print prepunched labels as well as materials in continuous format up to a material width of 24 mm.
Product details
Product type | Printing system |
Scope of delivery | THERMOMARK GO, case, battery, power supply unit incl. 4 adapters, USB cable, MM-EML (20X8)R C1 WH/BK, brief instructions |
Marking | |
Identification technology | Thermal transfer |
Device properties | |
Print width | 22 mm |
Print resolution | 203 dpi |
Operating system | Windows 10, Windows Server 2016, Windows Server 2019, Windows Server 2022 |
Supply | |
Supply voltage range | 100 V AC ... 240 V AC (50 Hz ... 60 Hz) |
Interface | USB, Bluetooth |
Width | 135 mm |
Height | 175 mm |
Length | 70 mm |
Ambient conditions | |
Ambient temperature (operation) | 5 °C ... 40 °C |
Item number | 1221548 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BG11 |
Product key | BG1222 |
GTIN | 4063151309268 |
Weight per piece (including packing) | 3,411 g |
Weight per piece (excluding packing) | 3,411 g |
Customs tariff number | 84433210 |
Country of origin | CN |
ECLASS
ECLASS-11.0 | 19140104 |
ECLASS-12.0 | 19140104 |
ECLASS-13.0 | 19140104 |
ETIM
ETIM 9.0 | EC001684 |
UNSPSC
UNSPSC 21.0 | 43212100 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
THERMOMARK GO ACCU - Battery 0805009
-
THERMOMARK GO ADAPTER - Power supply unit 0805010
-
THERMOMARK GO CHARGER - Charging tray 0805012
-
THERMOMARK GO BAG - Transport bag 1229457
-
THERMOMARK GO CASE - Case 1229456
-
MM-EML (EX10)R C1 SR/BK - Label 0803974
-
MM-EML (EX10)R C1 WH/BK - Label 0803970
-
MM-EML (EX12)R C1 SR/BK - Label 0803975
-
MM-EML (EX12)R C1 WH/BK - Label 0803971
-
MM-EML (EX18)R C1 SR/BK - Label 0803976
-
MM-EML (EX18)R C1 WH/BK - Label 0803972
-
MM-EML (EX24)R C1 SR/BK - Label 0803978
-
MM-EML (EX24)R C1 WH/BK - Label 0803973
-
MM-EMLC (EX10)R C1 WH/BK - Fabric label 0803933
-
MM-EMLC (EX12)R C1 WH/BK - Fabric label 0803934
-
MM-EMLC (EX18)R C1 WH/BK - Fabric label 0803936
-
MM-EMLF (EX10)R C1 BU/WH - Label, highly flexible 0803945
-
MM-EMLF (EX10)R C1 GN/WH - Label, highly flexible 0803950
-
MM-EMLF (EX10)R C1 OG/BK - Label, highly flexible 0803955
-
MM-EMLF (EX10)R C1 RD/WH - Label, highly flexible 0803959
-
MM-EMLF (EX10)R C1 WH/BK - Label, highly flexible 0803937
-
MM-EMLF (EX10)R C1 YE/BK - Label, highly flexible 0803941
-
MM-EMLF (EX12)R C1 BU/WH - Label, highly flexible 0803946
-
MM-EMLF (EX12)R C1 GN/WH - Label, highly flexible 0803952
-
MM-EMLF (EX12)R C1 OG/BK - Label, highly flexible 0803956
-
MM-EMLF (EX12)R C1 RD/WH - Label, highly flexible 0803960
-
MM-EMLF (EX12)R C1 WH/BK - Label, highly flexible 0803938
-
MM-EMLF (EX12)R C1 YE/BK - Label, highly flexible 0803942
-
MM-EMLF (EX18)R C1 BU/WH - Label, highly flexible 0803947
-
MM-EMLF (EX18)R C1 GN/WH - Label, highly flexible 0803953
-
MM-EMLF (EX18)R C1 OG/BK - Label, highly flexible 0803957
-
MM-EMLF (EX18)R C1 RD/WH - Label, highly flexible 0803961
-
MM-EMLF (EX18)R C1 WH/BK - Label, highly flexible 0803939
-
MM-EMLF (EX18)R C1 YE/BK - Label, highly flexible 0803943
-
MM-EMLF (EX24)R C1 BU/WH - Label, highly flexible 0803949
-
MM-EMLF (EX24)R C1 GN/WH - Label, highly flexible 0803954
-
MM-EMLF (EX24)R C1 OG/BK - Label, highly flexible 0803958
-
MM-EMLF (EX24)R C1 RD/WH - Label, highly flexible 0803962
-
MM-EMLF (EX24)R C1 WH/BK - Label, highly flexible 0803940
-
MM-EMLF (EX24)R C1 YE/BK - Label, highly flexible 0803944
-
MM-EMT (EX15)R C1 WH/BK - Insert label 0803966
-
MM-EMT (EX17)R C1 WH/BK - Insert label 0803967
-
MM-EMT (EX18)R C1 WH/BK - Insert label 0803968
-
MM-EMT (EX23)R C1 WH/BK - Insert label 0803969
-
MM-EMT (EX6)R C1 WH/BK - Insert label 0803963
-
MM-EMT (EX8)R C1 WH/BK - Insert label 0803965
-
MM-TML (EX3,8)R C1 WH/BK - Label 1092026
-
MM-TML (EX4,2)R C1 TR/BK - Label 0803979
-
MM-TML (EX9,5)R C1 TR/BK - Label 0803981
-
MM-TMT (EX6,35)R C1 WH/BK - Label 0803982
-
MM-TMT (EX9,5)R C1 WH/BK - Label 0803983
-
MM-WML 3 (EX10)R C1 WH/BK - Cable marker label 0803931
-
MM-WML 5 (EX10)R C1 WH/BK - Cable marker label 0803932
-
MM-WMS 3,2 (EX5)R C1 WH/BK - Shrink sleeve 0803923
-
MM-WMS 4,8 (EX9)R C1 WH/BK - Shrink sleeve 0803924
-
MM-WMS 6,4 (EX10)R C1 WH/BK - Shrink sleeve 0803925
-
MM-WMS 9,5 (EX16)R C1 WH/BK - Shrink sleeve 0803926
-
MM-WMS-2 3,2 (EX5)R C1 WH/BK - Shrink sleeve 0803927
-
MM-WMS-2 4,8 (EX9)R C1 WH/BK - Shrink sleeve 0803928
-
MM-WMS-2 6,4 (EX10)R C1 WH/BK - Shrink sleeve 0803929
-
MM-WMS-2 9,5 (EX16)R C1 WH/BK - Shrink sleeve 0803930
-
MM-EMT (EX4)R C1 WH/BK - Insert label 1169312
-
MM-EML (EX8)R C1 YE/BK - Label 1116050
-
MM-EML (EX10)R C1 YE/BK - Label 1116052
-
MM-EML (EX12)R C1 YE/BK - Label 1118734
-
MM-EML (EX14)R C1 WH/BK - Label 1116982
-
MM-EML (EX14)R C1 TR/BK - Label 1116981
-
MM-EML (EX14)R C1 YE/BK - Label 1116983
-
MM-EML (EX14)R C1 SR/BK - Label 1116113
-
MM-EML (EX18)R C1 YE/BK - Label 1116114
-
MM-EML (EX18)R C1 TR/BK - Label 1116130
-
MM-EML (EX24)R C1 YE/BK - Label 1116131
-
MM-EML (EX24)R C1 TR/BK - Label 1116133
-
MM-EMLC (EX14)R C1 WH/BK - Fabric label 1116134
-
MM-EMLF (EX14)R C1 WH/BK - Label, highly flexible 1116135
-
MM-EMLF (EX14)R C1 YE/BK - Label, highly flexible 1116136
-
MM-WML 3 (EX10)R C1 YE/BK - Cable marker label 1116137
-
MM-WML 5 (EX10)R C1 YE/BK - Cable marker label 1116138
-
MM-WMS 3,2 (EX5)R C1 YE/BK - Shrink sleeve 1116139
-
MM-WMS 4,8 (EX9)R C1 YE/BK - Shrink sleeve 1116140
-
MM-WMS 6,4 (EX10)R C1 YE/BK - Shrink sleeve 1116141
-
MM-WMS 9,5 (EX16)R C1 YE/BK - Shrink sleeve 1116142
-
MM-WMS-2 3,2 (EX5)R C1 YE/BK - Shrink sleeve 1116176
-
MM-WMS-2 4,8 (EX9)R C1 YE/BK - Shrink sleeve 1116186
-
MM-WMS-2 6,4 (EX10)R C1 YE/BK - Shrink sleeve 1116187
-
MM-WMS-2 9,5 (EX16)R C1 YE/BK - Shrink sleeve 1116189
-
MM-EML (15X6)R C1 YE/BK - Label 1116160
-
MM-EML (15X9)R C1 YE/BK - Label 1116199
-
MM-EML (16,5X5)R C1 WH/BK - Label 1116200
-
MM-EML (16,5X5)R C1 YE/BK - Label 1116201
-
MM-EML (17,5X8)R C1 YE/BK - Label 1116203
-
MM-EML (20X8)R C1 WH/BK - Label 1116204
-
MM-EML (20X8)R C1 YE/BK - Label 1116205
-
MM-WML 14 (24X19)R C1 WH/BK - Cable marker 1116146
-
MM-WML 5 (24X10)R C1 WH/BK - Cable marker 1116196
-
MM-WML 6 (13X13)R C1 WH/BK - Cable marker 1116197
-
MM-WML 7,5 (24X13)R C1 WH/BK - Cable marker 1116198
-
MM-WML-FLAG 6 (20X10)R C1 WH/BK - Cable marking flags 1116143
-
MM-WML-FLAGV 6 (20X10)R C1 WH/BK - Cable marking flags 1116190
-
MM-WMT 2,4 (15X4)R C1 WH/BK - Cable marker 1116144
-
MM-WMT 3,5 (15X5)R C1 WH/BK - Cable marker 1116191
-
MM-WMT 4,2 (15X6)R C1 WH/BK - Cable marker 1116192
-
MM-WMT 5,5 (15X8)R C1 WH/BK - Cable marker 1116193
-
MM-WMT 8,4 (17X10)R C1 WH/BK - Cable marker 1116194
-
MM-WMTB (24X8)R C1 WH/BK - Cable marker 1116145
-
MM-WMTB HF (40X12)R C1 WH/BK - Cable marker 1116166
-
MM-WMTB HF (40X12)R C1 YE/BK - Cable marker 1116206
-
MM-WMTB HF (55X15)R C1 WH/BK - Cable marker 1116207
-
MM-WMTB HF (55X15)R C1 YE/BK - Cable marker 1116208
-
MM-WMTB HF (55X25)R C1 WH/BK - Cable marker 1116209
-
MM-WMTB HF (55X25)R C1 YE/BK - Cable marker 1116210
Your advantages
Maintenance-free operation with proven thermal transfer printer technology
Printing of punched and continuous adhesive labels, insert labels, and shrink sleeves
Operated entirely via digital devices using the MARKING system app
User-friendly operation with context-based menu navigation of the MARKING system app and Application Wizards for easily creating application-specific marking solutions
The THERMOMARK GO prints materials in cartridge format, which contain the material to be marked and the appropriate ink ribbon
Easy material change with the uniform GO SERIES cartridge system
Alternative control via the PROJECT complete software
Everything needed, always available in the field: The case has sufficient space for your printing system, including accessories and for 9 material cartridges
Ideal protection of your printing system in all everyday situations thanks to resistant materials and a securely closing buckle
Easy and efficient storage and transportation of your mobile printing system
Maximum flexibility for all transport situations with the proven L-BOXX system
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7