Panel feed-through terminal block - VDFK 4 KMGY
0711153

Panel feed-through terminal block, number of positions: 1, color: light grey


Product Details




Product type Panel feed-through terminal block
Number of positions 1
Pitch 10 mm

Color light grey
Contact surface Tin Sn

Pitch 10 mm

Item number 0711153
Packing unit 50 pc
Minimum order quantity 1 pc
Product Key AA1ACB
GTIN 4017918250027
Weight per Piece (including packing) 4.18 g
Weight per Piece (excluding packing) 3.99 g
Country of origin PL


ECLASS

ECLASS-9.0 27141134