Panel feed-through terminal block - HDFKV 95-DP-F
0709686

Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Screw connection with tension sleeve, number of positions: 1, load current: 232 A, cross section: 25 mm2 - 95 mm2, connection direction of the conductor to plug-in direction: -90 °, width: 25 mm, color: gray


Product Details




Product type Panel feed-through terminal block
Number of positions 1
Pitch 25 mm
Number of connections 2
Number of rows 1
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Nominal current IN 232 A
Nominal voltage UN 1000 V (With metal panels of 1 mm ... 2.5 mm)
Pollution degree 3
Rated voltage (III/3) 1000 V
Rated surge voltage (III/3) 8 kV

Connection technology
Connector system HDFK 95
Nominal cross section 95 mm²
Conductor connection exterior
Connection method Screw connection with tension sleeve
Connection direction of the conductor to plug-in direction -90 °
Conductor cross section solid 25 mm² ... 95 mm²
Conductor cross section flexible 35 mm² ... 95 mm²
Conductor cross section flexible, with ferrule without plastic sleeve 35 mm² ... 95 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 35 mm² ... 95 mm²
2 conductors with same cross section, solid 16 mm² ... 35 mm²
2 conductors with same cross section, flexible 16 mm² ... 35 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 16 mm² ... 35 mm²
Internal cylindrical gage B12
Stripping length 27 mm
Torque 15 Nm ... 20 Nm
Conductor connection interior
Connection method Screw connection with tension sleeve
Connection direction of the conductor to plug-in direction -90 °
Conductor cross section solid 25 mm² ... 95 mm²
Conductor cross section flexible 35 mm² ... 95 mm²
Conductor cross section flexible, with ferrule without plastic sleeve 35 mm² ... 95 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 35 mm² ... 95 mm²
2 conductors with same cross section, solid 16 mm² ... 35 mm²
2 conductors with same cross section, flexible 16 mm² ... 35 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 16 mm² ... 35 mm²
Internal cylindrical gage B12
Stripping length 27 mm
Torque 15 Nm ... 20 Nm

Plate thickness 5 mm ... 9.5 mm

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics tin-plated
Material data - housing
Housing color gray (7042)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Safety note
Safety note • Only electrically qualified personnel may install and operate the product.
To recognize and prevent danger, the qualified personnel must be familiar with the basics of electrical engineering.
• Observe the technical data provided here and refer to the documents listed under “Downloads”. The download area contains important information, such as installation notes, technical drawings, and 3D data.
• The cable entry funnel is not safe to touch. Never connect or disconnect the terminal when it is energized. Take appropriate steps to ensure touch protection.

Dimensional drawing
Pitch 25 mm
Width [w] 25 mm

Air clearances and creepage distances | 1. Insulation coordination
Application Metal wall 1.0 mm ... 2.5 mm
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 1000 V
Rated surge voltage (III/3) 8 kV
minimum clearance value - non-homogenous field (III/3) 8 mm
minimum creepage distance (III/3) 12.5 mm
Air clearances and creepage distances | 2. Insulation coordination
Application Metal panel > 2.5 mm ... 5.0 mm
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 800 V
Rated surge voltage (III/3) 8 kV
minimum clearance value - non-homogenous field (III/3) 8 mm
minimum creepage distance (III/3) 10 mm
Air clearances and creepage distances | 3. Insulation coordination
Application Metal panel > 5.0 mm ... 6.0 mm
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 690 V
Rated surge voltage (III/3) 8 kV
minimum clearance value - non-homogenous field (III/3) 8 mm
minimum creepage distance (III/3) 8 mm
Air clearances and creepage distances | 4. Insulation coordination
Application Plastic panel 1.0 ... 6.0 mm
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 1000 V
Rated surge voltage (III/3) 8 kV
minimum clearance value - non-homogenous field (III/3) 8 mm
minimum creepage distance (III/3) 12.5 mm

Type of packaging packed in cardboard

Item number 0709686
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key A02
Product Key AA1GAD
GTIN 4017918117108
Weight per Piece (including packing) 267.42 g
Weight per Piece (excluding packing) 267.42 g
Customs tariff number 85369010
Country of origin DE


ECLASS

ECLASS-9.0 27141134


Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Tool-free snap-in principle enables easy mounting on the device panel
Automatic panel thickness compensation enables universal use