Panel feed-through terminal block - HDFKV 50-VP BU
0717403

Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Cable lug connection, number of positions: 1, load current: 150 A, cross section: 16 mm2 - 50 mm2, connection direction of the conductor to plug-in direction: -90 °, width: 18.8 mm, color: blue


Product Details




Product type Panel feed-through terminal block
Number of positions 1
Pitch 18.8 mm
Number of connections 2
Number of rows 1
Number of potentials 1
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Nominal current IN 150 A
Nominal voltage UN 690 V
Degree of pollution 3
Rated voltage (III/3) 690 V
Rated surge voltage (III/3) 8 kV

Connection technology
Connector system HDFK 50
Nominal cross section 50 mm²
Conductor connection exterior
Connection method Screw connection with tension sleeve
Connection direction of the conductor to plug-in direction -90 °
Conductor cross section solid 16 mm² ... 50 mm²
Conductor cross section flexible 16 mm² ... 50 mm²
Conductor cross section flexible, with ferrule without plastic sleeve 10 mm² ... 50 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 10 mm² ... 50 mm²
2 conductors with same cross section, solid 6 mm² ... 16 mm²
2 conductors with same cross section, flexible 10 mm² ... 16 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 6 mm² ... 16 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 6 mm² ... 10 mm²
Internal cylindrical gage B10
Conductor connection interior
Connection method Cable lug connection
Connection direction of the conductor to plug-in direction 0 °

Plate thickness 1 mm ... 6 mm

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics tin-plated
Material data - housing
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Safety note
Safety note • Only electrically qualified personnel may install and operate the product.
To recognize and prevent danger, the qualified personnel must be familiar with the basics of electrical engineering.
• Observe the technical data provided here and refer to the documents listed under “Downloads”. The download area contains important information, such as installation notes, technical drawings, and 3D data.
• The cable entry funnel is not safe to touch. Never connect or disconnect the terminal when it is energized. Take appropriate steps to ensure touch protection.
• To maintain the nominal voltage, align the cable lugs straight and centered, and cast the terminals on the inside.
 There is no electrical contact to the housing. Make sure that protective grounding is provided for green/yellow color variants and articles marked with PE.

Dimensional drawing
Pitch 18.8 mm
Width [w] 18.8 mm
Height [h] 56 mm
Length [l] 90 mm
External dimensions
Width [w] 18.8 mm
Height [h1] 56 mm
Length [l1] 55 mm

Air clearances and creepage distances | 1. Insulation coordination
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 690 V
Rated surge voltage (III/3) 8 kV
minimum clearance value - non-homogenous field (III/3) 8 mm
minimum creepage distance (III/3) 8 mm

Item number 0717403
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Product Key AA1FAE
GTIN 4017918887797
Weight per Piece (including packing) 86.88 g
Weight per Piece (excluding packing) 86.88 g
Country of origin GR


ECLASS

ECLASS-9.0 27141134


Compatible Products



Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Tool-free snap-in principle enables easy mounting on the device panel
Automatic panel thickness compensation enables universal use
Reliable seal even with low-viscosity molding compounds