Panel feed-through terminal block - HDFKV 50 -IB GNYE
0706919

Panel feed-through terminal block, number of positions: 1, color: green-yellow


Product Details




Product type Panel feed-through terminal block
Number of positions 1
Pitch 18.8 mm
Number of connections 2
Number of potentials 1

Color green-yellow
Contact surface Tin Sn

Pitch 18.8 mm

Item number 0706919
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Product Key AA1FAD
GTIN 4017918314491
Weight per Piece (including packing) 133.6 g
Weight per Piece (excluding packing) 133.6 g
Customs tariff number 85369010
Country of origin DE


ECLASS

ECLASS-9.0 27141134