Panel feed-through terminal block - HDFKV 25-VP-IB/IB
0717555

Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Cable lug connection, number of positions: 1, load current: 101 A, cross section: 6 mm2 - 35 mm2, connection direction of the conductor to plug-in direction: -90 °, color: gray


Product Details




Product type Panel feed-through terminal block
Number of positions 1
Pitch 15.1 mm
Number of connections 2
Number of potentials 1

Nominal current IN 101 A
Nominal voltage UN 500 V
Degree of pollution 3
Rated voltage (III/3) 500 V
Rated surge voltage (III/3) 6 kV

Connection technology
Connector system HDFK 25
Nominal cross section 25 mm²
Conductor connection exterior
Connection method Screw connection with tension sleeve
Connection direction of the conductor to plug-in direction -90 °
Conductor cross section solid 6 mm² ... 35 mm²
Conductor cross section flexible 10 mm² ... 25 mm²
Conductor cross section flexible, with ferrule without plastic sleeve 4 mm² ... 25 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 4 mm² ... 25 mm²
2 conductors with same cross section, solid 2.5 mm² ... 10 mm²
2 conductors with same cross section, flexible 4 mm² ... 10 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 2.5 mm² ... 10 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 2.5 mm² ... 10 mm²
Internal cylindrical gage B8
Conductor connection interior
Connection method Screw connection with tension sleeve
Connection direction of the conductor to plug-in direction 0 °

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics tin-plated
Material data - housing
Housing color gray (7042)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Safety note
Safety note • Only electrically qualified personnel may install and operate the product.
To recognize and prevent danger, the qualified personnel must be familiar with the basics of electrical engineering.
• Observe the technical data provided here and refer to the documents listed under “Downloads”. The download area contains important information, such as installation notes, technical drawings, and 3D data.
• The cable entry funnel is not safe to touch. Never connect or disconnect the terminal when it is energized. Take appropriate steps to ensure touch protection.
• To maintain the nominal voltage, align the cable lugs straight and centered, and cast the terminals on the inside.

Dimensional drawing
Pitch 15.1 mm

Air clearances and creepage distances | 1. Insulation coordination
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 500 V
Rated surge voltage (III/3) 6 kV
minimum clearance value - non-homogenous field (III/3) 5.5 mm
minimum creepage distance (III/3) 6.3 mm

Item number 0717555
Packing unit 25 pc
Minimum order quantity 25 pc
Note Made to Order (non-returnable)
Sales Key A02
Product Key AA1EAF
GTIN 4017918928421
Weight per Piece (including packing) 50.65 g
Weight per Piece (excluding packing) 50.65 g
Customs tariff number 85369010
Country of origin GR


ECLASS

ECLASS-9.0 27141134


Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Tool-free snap-in principle enables easy mounting on the device panel
Automatic panel thickness compensation enables universal use
Reliable seal even with low-viscosity molding compounds