Panel feed-through terminal block - HDFKV 25-VP GNYE
0709165

Panel feed-through terminal block, number of positions: 1, color: green-yellow


Product Details




Product type Panel feed-through terminal block
Number of positions 1
Pitch 15.1 mm
Number of connections 2
Number of potentials 1

Color green-yellow
Contact surface Tin Sn

Pitch 15.1 mm

Item number 0709165
Packing unit 25 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key AA1EAF
GTIN 4046356892377
Weight per Piece (including packing) 69.55 g
Weight per Piece (excluding packing) 69.55 g
Country of origin GR


ECLASS

ECLASS-9.0 27141134