Panel feed-through terminal block - HDFK 95I
0710785

Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Screw connection with tension sleeve, number of positions: 1, load current: 232 A, cross section: 25 mm2 - 95 mm2, connection direction of the conductor to plug-in direction: 0 °, color: gray


Product Details


Internal part, without current bar



Product type Panel feed-through terminal block
Number of positions 1
Pitch 25 mm

Nominal current IN 232 A
Nominal voltage UN 1000 V (With metal panels of 1 mm ... 2.5 mm)
Degree of pollution 3
Rated voltage (III/3) 1000 V
Rated surge voltage (III/3) 8 kV

Connection technology
Connector system HDFK 95
Nominal cross section 95 mm²
Conductor connection exterior
Connection method Screw connection with tension sleeve
Connection direction of the conductor to plug-in direction 0 °
Conductor cross section solid 25 mm² ... 95 mm²
Conductor cross section flexible 35 mm² ... 95 mm²
Conductor cross section flexible, with ferrule without plastic sleeve 25 mm² ... 95 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 25 mm² ... 95 mm²
2 conductors with same cross section, solid 16 mm² ... 35 mm²
2 conductors with same cross section, flexible 16 mm² ... 35 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 16 mm² ... 35 mm²
Internal cylindrical gage B12
Conductor connection interior
Connection method Screw connection with tension sleeve
Connection direction of the conductor to plug-in direction 0 °
Conductor cross section solid 25 mm² ... 95 mm²
Conductor cross section flexible 35 mm² ... 95 mm²
Conductor cross section flexible, with ferrule without plastic sleeve 25 mm² ... 95 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 25 mm² ... 95 mm²
2 conductors with same cross section, solid 16 mm² ... 35 mm²
2 conductors with same cross section, flexible 16 mm² ... 35 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 16 mm² ... 35 mm²
Internal cylindrical gage B12

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics tin-plated
Material data - housing
Housing color gray (7042)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Safety note
Safety note • Only electrically qualified personnel may install and operate the product.
To recognize and prevent danger, the qualified personnel must be familiar with the basics of electrical engineering.
• Observe the technical data provided here and refer to the documents listed under “Downloads”. The download area contains important information, such as installation notes, technical drawings, and 3D data.
• The cable entry funnel is not safe to touch. Never connect or disconnect the terminal when it is energized. Take appropriate steps to ensure touch protection.

Dimensional drawing
Pitch 25 mm

Test for conductor damage and slackening
Specification IEC 60947-7-1:2009-04
Result Test passed
Pull-out test
Specification IEC 60947-7-1:2009-04
Conductor cross section/conductor type/tractive force setpoint/actual value 25 mm² / stranded / > 135 N
35 mm² / flexible / > 190 N
95 mm² / stranded / > 351 N
95 mm² / flexible / > 351 N

Temperature-rise test
Specification IEC 60947-7-1:2009-04
Requirement temperature-rise test Increase in temperature ≤ 45 K
Short-time withstand current
Specification IEC 60947-7-1:2009-04
Air clearances and creepage distances | 1. Insulation coordination
Application Metal wall 1.0 mm ... 2.5 mm
Specification IEC 60947-7-1:2009-04
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 1000 V
Rated surge voltage (III/3) 8 kV
minimum clearance value - non-homogenous field (III/3) 8 mm
minimum creepage distance (III/3) 12.5 mm
Air clearances and creepage distances | 2. Insulation coordination
Application Metal panel > 2.5 mm ... 5.0 mm
Specification IEC 60947-7-1:2009-04
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 800 V
Rated surge voltage (III/3) 8 kV
minimum clearance value - non-homogenous field (III/3) 8 mm
minimum creepage distance (III/3) 10 mm
Air clearances and creepage distances | 3. Insulation coordination
Application Metal panel > 5.0 mm ... 6.0 mm
Specification IEC 60947-7-1:2009-04
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 690 V
Rated surge voltage (III/3) 8 kV
minimum clearance value - non-homogenous field (III/3) 8 mm
minimum creepage distance (III/3) 8 mm
Air clearances and creepage distances | 4. Insulation coordination
Application Plastic panel 1.0 ... 6.0 mm
Specification IEC 60947-7-1:2009-04
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 1000 V
Rated surge voltage (III/3) 8 kV
minimum clearance value - non-homogenous field (III/3) 8 mm
minimum creepage distance (III/3) 12.5 mm

Glow-wire test
Specification IEC 60695-2-11:2000-10
Temperature 960 °C
Time of exposure 30 s
Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (Depending on the current carrying capacity/derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Relative humidity (storage/transport) 30 % ... 70 %
Ambient temperature (assembly) -5 °C ... 100 °C

Type of packaging packed in cardboard

Item number 0710785
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Sales Key A02
Product Key AA1GAA
GTIN 4017918322960
Weight per Piece (including packing) 92.33 g
Weight per Piece (excluding packing) 92 g
Customs tariff number 85369040
Country of origin GR


ECLASS

ECLASS-10.0.1 27141134
ECLASS-9.0 27141134
ECLASS-11.0 27141134

ETIM

ETIM 8.0 EC001283

UNSPSC

UNSPSC 21.0 39121400

CSA

Approval ID: 13631
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
600 V 230 A 2 - 4/0
Use group C
600 V 230 A 2 - 4/0

UL Recognized

Approval ID: E60425-19890329
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
600 V 230 A 4 - 4/0
Use group C
600 V 230 A 4 - 4/0

EAC

Approval ID: B.01687

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Tool-free snap-in principle enables easy mounting on the device panel
Automatic panel thickness compensation enables universal use