Panel feed-through terminal block - HDFK 95A MIT LOCH
0717513

Panel feed-through terminal block, number of positions: 1, color: gray. This item is a customer-specific version of the standard item HDFK 95 / 0709534. The device manufacturer must ensure the required technical data in the end application.


Product Details


External part, with current bar



Product type Panel feed-through terminal block
Number of positions 1
Pitch 25 mm

Color gray
Contact surface Tin Sn

Pitch 25 mm

Item number 0717513
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key A02
Product Key AA1GAA
GTIN 4017918914523
Weight per Piece (including packing) 151.02 g
Weight per Piece (excluding packing) 151.02 g
Customs tariff number 85369010
Country of origin GR


ECLASS

ECLASS-9.0 27141134
ECLASS-10.0.1 27141134
ECLASS-11.0 27141134

ETIM

ETIM 8.0 EC001283

UNSPSC

UNSPSC 21.0 39121400

CSA

Approval ID: 13631
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
600 V 230 A 2 - 4/0
Use group C
600 V 230 A 2 - 4/0

UL Recognized

Approval ID: E60425-19890329
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
600 V 230 A 4 - 4/0
Use group C
600 V 230 A 4 - 4/0

EAC

Approval ID: B.01687

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values