Panel feed-through terminal block - HDFK 50 METALL
0717607

Panel feed-through terminal block, number of positions: 1


Product Details




Product type Panel feed-through terminal block
Number of positions 1
Pitch 18.8 mm

Contact surface Tin Sn

Pitch 18.8 mm

Item number 0717607
Packing unit 100 pc
Minimum order quantity 100 pc
Note Made to Order (non-returnable)
Sales Key A02
Product Key AA1FAA
GTIN 4017918958398
Weight per Piece (including packing) 28.62 g
Weight per Piece (excluding packing) 28.62 g
Customs tariff number 85369010
Country of origin GR


ECLASS

ECLASS-10.0.1 27141134
ECLASS-9.0 27141134
ECLASS-11.0 27141134

ETIM

ETIM 8.0 EC001283

UNSPSC

UNSPSC 21.0 39121400

EAC

Approval ID: B.01687

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values