Panel feed-through terminal block - HDFK 50 A GNYE TEILBEST.
0710824

Panel feed-through terminal block, number of positions: 1, color: green-yellow. This item is a customer-specific version of the standard item HDFK 50 / 0708739. The device manufacturer must ensure the required technical data in the end application.


Product Details


External part, without current bar



Product type Panel feed-through terminal block
Number of positions 1
Pitch 18.8 mm

Color green-yellow
Contact surface Tin Sn

Pitch 18.8 mm

Item number 0710824
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Sales Key A02
Product Key AA1FAA
GTIN 4017918312435
Weight per Piece (including packing) 49.84 g
Weight per Piece (excluding packing) 49.84 g
Customs tariff number 85369010
Country of origin GR


ECLASS

ECLASS-10.0.1 27141134
ECLASS-9.0 27141134
ECLASS-11.0 27141134

ETIM

ETIM 8.0 EC001283

UNSPSC

UNSPSC 21.0 39121400

UL Recognized

Approval ID: E60425-19890329
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
600 V 170 A 6 - 2/0
Use group C
600 V 170 A 6 - 2/0

EAC

Approval ID: B.01687

CSA

Approval ID: 13631
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
600 V 125 A 6 - 1/0
Use group C
600 V 125 A 6 - 1/0

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values