Panel feed-through terminal block - HDFK 4A
0707837

Panel feed-through terminal block, number of positions: 1, color: gray


Product Details




Product type Panel feed-through terminal block
Number of positions 1
Pitch 8.1 mm

Color gray
Contact surface Tin Sn

Pitch 8.1 mm

Item number 0707837
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Sales Key A02
Product Key AA1AAA
GTIN 4017918246525
Weight per Piece (including packing) 5.23 g
Weight per Piece (excluding packing) 5.23 g
Customs tariff number 85369010
Country of origin GR


ECLASS

ECLASS-9.0 27141134

ETIM

ETIM 7.0 EC001283

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”