Panel feed-through terminal block - HDFK 25-IB BU
0717571

Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Screw connection with tension sleeve, number of positions: 1, load current: 101 A, cross section: 6 mm2 - 35 mm2, connection direction of the conductor to plug-in direction: 0 °, color: blue


Product Details




Product type Panel feed-through terminal block
Number of positions 1
Pitch 15.1 mm
Number of connections 2
Number of potentials 1

Nominal current IN 101 A
Nominal voltage UN 500 V
Degree of pollution 3
Rated voltage (III/3) 500 V
Rated surge voltage (III/3) 6 kV

Connection technology
Connector system HDFK 25
Nominal cross section 25 mm²
Conductor connection exterior
Connection method Screw connection with tension sleeve
Connection direction of the conductor to plug-in direction 0 °
Conductor cross section solid 6 mm² ... 35 mm²
Conductor cross section flexible 10 mm² ... 25 mm²
Conductor cross section flexible, with ferrule without plastic sleeve 4 mm² ... 25 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 4 mm² ... 25 mm²
2 conductors with same cross section, solid 2.5 mm² ... 10 mm²
2 conductors with same cross section, flexible 4 mm² ... 10 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 2.5 mm² ... 10 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 2.5 mm² ... 10 mm²
Internal cylindrical gage B8
Conductor connection interior
Connection method Screw connection with tension sleeve
Connection direction of the conductor to plug-in direction 0 °
Conductor cross section solid 6 mm² ... 35 mm²
Conductor cross section flexible 10 mm² ... 25 mm²
Conductor cross section flexible, with ferrule without plastic sleeve 4 mm² ... 25 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 4 mm² ... 25 mm²
2 conductors with same cross section, solid 2.5 mm² ... 10 mm²
2 conductors with same cross section, flexible 4 mm² ... 10 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 2.5 mm² ... 10 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 2.5 mm² ... 10 mm²
Internal cylindrical gage B8

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics tin-plated
Material data - housing
Housing color blue (5015)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Safety note
Safety note • Only electrically qualified personnel may install and operate the product.
To recognize and prevent danger, the qualified personnel must be familiar with the basics of electrical engineering.
• Observe the technical data provided here and refer to the documents listed under “Downloads”. The download area contains important information, such as installation notes, technical drawings, and 3D data.
• The cable entry funnel is not safe to touch. Never connect or disconnect the terminal when it is energized. Take appropriate steps to ensure touch protection.
 There is no electrical contact to the housing. Make sure that protective grounding is provided for green/yellow color variants and articles marked with PE.

Dimensional drawing
Pitch 15.1 mm

Test for conductor damage and slackening
Specification IEC 60947-7-1:2002-07
Result Test passed
Pull-out test
Specification IEC 60947-7-1:2002-07
Conductor cross section/conductor type/tractive force setpoint/actual value 6 mm² / solid / > 80 N
10 mm² / flexible / > 90 N
35 mm² / stranded / > 190 N
25 mm² / flexible / > 135 N

Temperature-rise test
Specification IEC 60947-7-1:2002-07
Requirement temperature-rise test Increase in temperature ≤ 45 K
Short-time withstand current
Specification IEC 60947-7-1:2002-07
Air clearances and creepage distances | 1. Insulation coordination
Application Metal wall 1.0 mm ... 6.0 mm
Specification IEC 60947-7-1:2002-07
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 500 V
Rated surge voltage (III/3) 6 kV
minimum clearance value - non-homogenous field (III/3) 5.5 mm
minimum creepage distance (III/3) 6.3 mm
Air clearances and creepage distances | 2. Insulation coordination
Application Plastic panel 1.0 ... 6.0 mm
Specification IEC 60947-7-1:2002-07
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 500 V
Rated surge voltage (III/3) 6 kV
minimum clearance value - non-homogenous field (III/3) 5.5 mm
minimum creepage distance (III/3) 6.3 mm

Glow-wire test
Specification IEC 60695-2-11:2000-10
Temperature 960 °C
Time of exposure 30 s
Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (Depending on the current carrying capacity/derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Relative humidity (storage/transport) 30 % ... 70 %
Ambient temperature (assembly) -5 °C ... 100 °C

Item number 0717571
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Sales Key A02
Product Key AA1EAA
GTIN 4017918955458
Weight per Piece (including packing) 68.3 g
Weight per Piece (excluding packing) 68.3 g
Customs tariff number 85369040
Country of origin GR


ECLASS

ECLASS-9.0 27141134

ETIM

ETIM 7.0 EC001283

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Tool-free snap-in principle enables easy mounting on the device panel
Automatic panel thickness compensation enables universal use