Sealing plate - HDFK 16 I-VP VERGUSSPLATTE
0716093

End cover, number of positions: 0, color: gray


Product Details




Product type End cover
Number of positions 0
Pitch 0 mm

Color gray

Pitch 0 mm

Item number 0716093
Packing unit 500 pc
Minimum order quantity 500 pc
Sales Key A02
Product Key AA1DAC
GTIN 4017918424718
Weight per Piece (including packing) 1.06 g
Weight per Piece (excluding packing) 1.06 g
Customs tariff number 85389099
Country of origin GR


ECLASS

ECLASS-9.0 27141134
ECLASS-10.0.1 27141134
ECLASS-11.0 27141134

ETIM

ETIM 8.0 EC001283

UNSPSC

UNSPSC 21.0 39121400

EAC


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values