Panel feed-through terminal block - HDFK 16 I
0709806

Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Screw connection with tension sleeve, number of positions: 1, load current: 76 A, cross section: 0.5 mm2 - 25 mm2, connection direction of the conductor to plug-in direction: 0 °, color: gray


Product Details


Internal part, without current bar



Product type Panel feed-through terminal block
Number of positions 1
Pitch 12.1 mm

Nominal current IN 76 A
Nominal voltage UN 500 V
Pollution degree 3
Rated voltage (III/3) 500 V
Rated surge voltage (III/3) 6 kV

Connection technology
Connector system HDFK 16
Nominal cross section 16 mm²
Conductor connection exterior
Connection method Screw connection with tension sleeve
Connection direction of the conductor to plug-in direction 0 °
Conductor cross section solid 0.5 mm² ... 25 mm²
Conductor cross section flexible 0.5 mm² ... 16 mm²
Conductor cross section flexible, with ferrule without plastic sleeve 0.5 mm² ... 16 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.5 mm² ... 16 mm²
2 conductors with same cross section, solid 0.5 mm² ... 6 mm²
2 conductors with same cross section, flexible 0.5 mm² ... 6 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.5 mm² ... 6 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm² ... 6 mm²
Internal cylindrical gage B7
Conductor connection interior
Connection method Screw connection with tension sleeve
Connection direction of the conductor to plug-in direction 0 °
Conductor cross section solid 0.5 mm² ... 25 mm²
Conductor cross section flexible 0.5 mm² ... 16 mm²
Conductor cross section flexible, with ferrule without plastic sleeve 0.5 mm² ... 16 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.5 mm² ... 16 mm²
2 conductors with same cross section, solid 0.5 mm² ... 6 mm²
2 conductors with same cross section, flexible 0.5 mm² ... 6 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.5 mm² ... 6 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm² ... 6 mm²
Internal cylindrical gage B7

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics tin-plated
Material data - housing
Housing color gray (7042)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Safety note
Safety note • Only electrically qualified personnel may install and operate the product.
To recognize and prevent danger, the qualified personnel must be familiar with the basics of electrical engineering.
• Observe the technical data provided here and refer to the documents listed under “Downloads”. The download area contains important information, such as installation notes, technical drawings, and 3D data.
• The cable entry funnel is not safe to touch. Never connect or disconnect the terminal when it is energized. Take appropriate steps to ensure touch protection.
 There is no electrical contact to the housing. Make sure that protective grounding is provided for green/yellow color variants and articles marked with PE.

Dimensional drawing
Pitch 12.1 mm

Air clearances and creepage distances | 1. Insulation coordination
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 500 V
Rated surge voltage (III/3) 6 kV
minimum clearance value - non-homogenous field (III/3) 5.5 mm
minimum creepage distance (III/3) 6.3 mm

Type of packaging packed in cardboard

Item number 0709806
Packing unit 50 pc
Minimum order quantity 50 pc
Sales Key A02
Product Key AA1DAA
GTIN 4017918242596
Weight per Piece (including packing) 16.08 g
Weight per Piece (excluding packing) 16.08 g
Customs tariff number 85369040
Country of origin GR


ECLASS

ECLASS-10.0.1 27141134
ECLASS-9.0 27141134
ECLASS-11.0 27141134

ETIM

ETIM 8.0 EC001283

UNSPSC

UNSPSC 21.0 39121400

EAC

cULus Recognized

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
600 V 85 A 20 - 4
Use group C
600 V 85 A 20 - 4

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products

Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Tool-free snap-in principle enables easy mounting on the device panel
Automatic panel thickness compensation enables universal use