Panel feed-through terminal block - DFKTS/FA-2,8
0707510

Panel feed-through terminal block, Panel feed-through terminal block, color: gray, contact surface: Tin, product range: DFK 4


Product Details




Product type Panel feed-through terminal block
Number of positions 1
Pitch 6 mm

Color gray
Contact surface Tin Sn

Pitch 6 mm

Item number 0707510
Packing unit 50 pc
Note Made to Order (non-returnable)
Sales Key A02
Product Key AA1ABC
GTIN 4017918004156
Weight per Piece (including packing) 5.55 g
Weight per Piece (excluding packing) 5.55 g
Customs tariff number 85369010
Country of origin BG


ECLASS

ECLASS-9.0 27141134

ETIM

ETIM 7.0 EC001283

EAC

Approval ID: B.01742

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values