Panel feed-through terminal block - DFK-WW(1 X1)-FRONT 2,5
0706540

Panel feed-through terminal block, width: 6.2 mm


Product Details




Product type Panel feed-through terminal block
Number of connections 2
Number of rows 1
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Rated surge voltage 4 kV

Flammability rating according to UL 94 V2
Insulating material group I
Insulating material PA

Dimensional drawing
Width 6.2 mm

Type of packaging packed in cardboard

Item number 0706540
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Sales Key B0S
Product Key AASLAA
Catalog Page Page 362 (CL-2005)
GTIN 4017918003746
Weight per Piece (including packing) 8.19 g
Weight per Piece (excluding packing) 8.19 g
Customs tariff number 85369010
Country of origin DE



Compatible Products