Mounting plate - AE MP SH 508X762
0161990

Mounting plate, length: 2 mm, width: 452 mm, height: 706 mm, color: silver


Product Details




Width 452 mm
Height 706 mm
Length 2 mm
Drill hole distance, horizontal 692 mm
Drill hole distance, vertical 438 mm
Hole diameter 8.5 mm
Material thickness of mounting plate 2 mm

Color silver
Material Steel
Coating galvanized, yellow passivated

Order Key 0161990
Packing unit 1 pc
Sales Key B09
Product Key BH9ZXX
Catalog Page Page 492 (C-5-2015)
GTIN 4055626158464
Weight per Piece (including packing) 9.99 g
Weight per Piece (excluding packing) 9.99 g
Customs tariff number 94039910


ECLASS

ECLASS-9.0 27189261
ECLASS-10.0.1 27182811
ECLASS-11.0 27182811

ETIM

ETIM 6.0 EC002620

UNSPSC

UNSPSC 19.0 39121724
UNSPSC 20.0 39121724
UNSPSC 21.0 39121724

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values