Soldering base - ZTK-LS
0709987

Soldering base, as connection to PCB, color: gray


Product Details




Product type Mounting material

Color gray
Flammability rating according to UL 94 V0
Static insulating material application in cold -60 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 125 °C
Relative insulation material temperature index (Elec., UL 746 B) 130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26 HL 1 - HL 3
Calorimetric heat release NFPA 130 (ASTM E 1354) 27,5 MJ/kg
Surface flammability NFPA 130 (ASTM E 162) passed
Specific optical density of smoke NFPA 130 (ASTM E 662) passed
Smoke gas toxicity NFPA 130 (SMP 800C) passed

Item number 0709987
Packing unit 20 pc
Note Made to Order (non-returnable)
Sales Key B05
Product Key BE5ZWX
GTIN 4017918367169
Weight per Piece (including packing) 39.93 g
Weight per Piece (excluding packing) 39.93 g
Customs tariff number 85389099
Country of origin PL


ECLASS

ECLASS-9.0 27141190

ETIM

ETIM 7.0 EC002848

UNSPSC

UNSPSC 21.0 39121410

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values