Strain relief - VDFK 6 ZEL
0711072

Strain relief, is inserted in the VDFK 6 or VDFK 6/K, the connecting cable is fixed with cable binders


Product Details




Product type Mounting material
Number of positions 0
Pitch 0 mm

Pitch 0 mm

Color gray

Item number 0711072
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Sales Key A02
Product Key AAN1AD
Catalog Page Page 403 (CL-2007)
GTIN 4017918117184
Weight per Piece (including packing) 1.16 g
Weight per Piece (excluding packing) 1.06 g
Customs tariff number 85369040
Country of origin DE