FLKM-D 9 SUB/S/LA
-
Termination board
2281623
VARIOFACE module, with screw connection and D-Subminiature pin strip, for mounting on NS 35/7.5 or NS 32, with light indicator, 9-pos.
Product details
| Product type | Interface module |
| Product family | VARIOFACE |
| Number of positions | 9 |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Nominal voltage UN | 24 V DC |
| Max. current carrying capacity per branch | 2.5 A |
| Field level | |
| Connection in acc. with standard | IEC / EN |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Controller level | |
| Connection method | D-SUB pin strip |
| Number of positions | 9 |
| Status display | LED |
| Status display present | yes |
| Item dimensions | |
| Width | 45 mm |
| Height | 58.5 mm |
| Depth | 77 mm |
| Color | green (RAL 6021) |
| Housing insulation material | Polyamide 6 green |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Standards/regulations | IEC 60664 |
| DIN EN 50178 |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2281623 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK02 |
| Product key | DK2182 |
| GTIN | 4017918054878 |
| Weight per piece (including packing) | 87.55 g |
| Weight per piece (excluding packing) | 71.546 g |
| Customs tariff number | 85369040 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CABLE D-SUB-B-B-S/.../.../... - Cable 2302421
-
CABLE-D 9SUB/B/S/ 50/KONFEK/S - Cable 2299987
-
CABLE-D 9SUB/B/S/100/KONFEK/S - Cable 2299990
-
CABLE-D 9SUB/B/S/150/KONFEK/S - Cable 2300009
-
CABLE-D 9SUB/B/S/200/KONFEK/S - Cable 2302010
-
CABLE-D 9SUB/B/S/300/KONFEK/S - Cable 2302023
-
CABLE-D 9SUB/B/S/400/KONFEK/S - Cable 2302036
-
CABLE-D 9SUB/B/S/600/KONFEK/S - Cable 2302049
-
CABLE-D 9SUB/B/S/HF/S/ 1,0M - Cable 1066591
-
CABLE-D 9SUB/B/S/HF/S/ 2,0M - Cable 1066592
-
CABLE-D 9SUB/B/S/HF/S/ 3,0M - Cable 1066593
-
CABLE-D 9SUB-B-S-HF-S/... - Cable 1075568
-
CABLE-D- 9SUB/F/OE/0,25/S/0,5M - Cable 2926014
-
CABLE-D- 9SUB/F/OE/0,25/S/1,0M - Cable 2926027
-
CABLE-D- 9SUB/F/OE/0,25/S/1,5M - Cable 2926030
-
CABLE-D- 9SUB/F/OE/0,25/S/2,0M - Cable 2926043
-
CABLE-D- 9SUB/F/OE/0,25/S/3,0M - Cable 2926056
-
CABLE-D- 9SUB/F/OE/0,25/S/4,0M - Cable 2926069
-
CABLE-D- 9SUB/F/OE/0,25/S/6,0M - Cable 2926072
-
CABLE-D- 9SUB-F-OE-0,25-S/... - Cable 2900903
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7