Ground modular terminal block - USLKG 16-1
0448015

Ground modular terminal block, number of connections: 2, number of positions: 1, connection method: Screw connection, cross section: 0.5 mm2 - 16 mm2, mounting type: NS 35/15-2,3, color: green-yellow


Product Details




Product type Ground terminal block
Number of positions 1
Number of connections 2
Number of rows 1
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Rated surge voltage 8 kV
Maximum power dissipation for nominal condition 1.82 W

Grounding foot Yes
Number of connections per level 2
Nominal cross section 10 mm²
Screw thread M4
Note Please observe the current carrying capacity of the DIN rails.
Tightening torque 1.5 ... 1.8 Nm
Stripping length 11 mm
Internal cylindrical gage B6
Conductor cross section solid 0.5 mm² ... 16 mm²
Cross section AWG 20 ... 6
Conductor cross section flexible 0.5 mm² ... 10 mm²
Conductor cross section, flexible [AWG] 20 ... 8
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.5 mm² ... 10 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.5 mm² ... 10 mm²
Conductor cross-section flexible (2 conductors with the same cross-section, with TWIN ferrule and plastic sleeve) 0.5 mm² ... 6 mm²
Maximum load current 82 A (with 16 mm² conductor cross section)

Width 10.2 mm
Height NS 35/15 61.5 mm
Height NS 35/7,5 54 mm
Length 42.5 mm

Color green-yellow
Flammability rating according to UL 94 V2
Insulating material group I
Insulating material PA
Static insulating material application in cold -60 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 125 °C
Relative insulation material temperature index (Elec., UL 746 B) 130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26 HL 1 - HL 3
Calorimetric heat release NFPA 130 (ASTM E 1354) 27,5 MJ/kg
Surface flammability NFPA 130 (ASTM E 162) passed
Specific optical density of smoke NFPA 130 (ASTM E 662) passed
Smoke gas toxicity NFPA 130 (SMP 800C) passed

Mechanical data
Open side panel No

Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Mounting type NS 35/15-2,3

Item number 0448015
Packing unit 50 pc
Minimum order quantity 50 pc
Sales Key B01
Product Key BE1221
GTIN 4017918002343
Weight per Piece (including packing) 35.924 g
Weight per Piece (excluding packing) 34.958 g
Customs tariff number 85369010
Country of origin DE


ECLASS

ECLASS-9.0 27141141
ECLASS-10.0.1 27141141
ECLASS-11.0 27141141

ETIM

ETIM 8.0 EC000901

UNSPSC

UNSPSC 21.0 39121400

CSA

Approval ID: 13631
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
24 - 6

EAC

Approval ID: RU C-DE.AI30.B.01102

cULus Recognized

Approval ID: E60425
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
20 - 6
Clamping screw
Use group C
20 - 6
Clamping screw

EAC

Approval ID: RU C-DE.BL08.B.00534

REACh SVHC 4-Nonylphenol, branched and linear
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values