Ferrule, sleeve length: 8 mm, length: 14 mm, color: black
Process all types of ferrules and crimp connectors professionally and safely. The ferrule and crimp connector product range from Phoenix Contact features a comprehensive range of different versions for conductor cross-sections from 0.14 to 240 mm2.
More informationFerrule, sleeve length: 8 mm, length: 14 mm, color: black
Ferrule, sleeve length: 8 mm, length: 14 mm, color: red
Ferrule, sleeve length: 8 mm, length: 14 mm, color: blue
Ferrule, sleeve length: 10 mm, length: 17 mm, color: gray
Ferrule, sleeve length: 8 mm, length: 15 mm, color: red
Ferrule, sleeve length: 8 mm, length: 14 mm, color: white
Ferrules, 1.0 mm2, taped, sleeve length: 8 mm, with plastic collar, galvanically tin-plated, color: red, color range according to DIN 46228-4, CSA-certified
Ferrule, sleeve length: 12 mm, length: 20 mm, color: yellow
Ferrule, sleeve length: 12 mm, length: 18 mm, color: blue
Ferrules, 2.5 mm2, taped, sleeve length: 8 mm, with plastic collar, galvanically tin-plated, color: blue, color range according to DIN 46228-4, CSA-certified