IECEE CB Scheme
Nominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
1000 V | - 35 |
EAC
KEMA-KEUR
Nominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
1000 V | 0.75 - 35 |
Feed-through terminal block, The terminal block has only one screw, nom. voltage: 1000 V, nominal current: 150 A, connection method: Screw connection, cross section: 0.75 mm2 - 50 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Notes on operation | The terminal block has only one screw |
Product type | Feed-through terminal block |
Number of connections | 1 |
Number of rows | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 8 kV |
Number of connections per level | 1 |
Level 1 above 1 below 1 | |
Screw thread | M6 |
Tightening torque | 3.2 ... 3.7 Nm |
Stripping length | 16 mm |
Internal cylindrical gage | B9 |
Conductor cross section solid | 0.75 mm² ... 50 mm² |
Cross section AWG | 18 ... 1/0 |
Conductor cross section flexible | 0.75 mm² ... 35 mm² |
Conductor cross section, flexible [AWG] | 18 ... 2 |
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) | 0.75 mm² ... 35 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.75 mm² ... 35 mm² |
2 conductors with same cross section, solid | 0.75 mm² ... 16 mm² |
2 conductors with same cross section, flexible | 0.75 mm² ... 10 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.75 mm² ... 10 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.75 mm² ... 6 mm² |
Nominal current | 150 A |
Maximum load current | 150 A (with 50 mm² conductor cross section) |
Nominal voltage | 1000 V |
Test certificate name | IECEx KEM 06.0029U / KEMA 98ATEX1786 U |
Conductor cross section solid | 0.75 mm² ... 50 mm² |
Cross section AWG | 18 ... 1 |
Conductor cross section flexible | 0.75 mm² ... 35 mm² |
Maximum load current | 147 A (with 50 mm² conductor cross section) |
118.5 A (with 35 mm² conductor cross section) | |
Nominal voltage | 690 V |
Width | 16 mm |
Height NS 35/15 | 69.5 mm |
Height NS 35/7,5 | 62 mm |
Height | 2.441 " |
Height NS 32 | 67 mm |
Length | 50 mm |
Color | gray |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Mechanical data | |
Open side panel | No |
Connection in acc. with standard | IEC 60947-7-1 |
IEC/EN 60079-7 |
Mounting type | NS 35/7,5 |
NS 35/15 | |
NS 32 |
Item number | 0711399 |
Packing unit | 25 pc |
Minimum order quantity | 25 pc |
Sales Key | B01 |
Product Key | BE1211 |
GTIN | 4017918320614 |
Weight per Piece (including packing) | 55.488 g |
Weight per Piece (excluding packing) | 48.964 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS-9.0 | 27141120 |
ECLASS-10.0.1 | 27141120 |
ETIM 7.0 | EC000897 |
UNSPSC 21.0 | 39121410 |
Nominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
1000 V | - 35 |
Nominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
1000 V | 0.75 - 35 |
China RoHS | Environmentally friendly use period: unlimited = EFUP-e |
No hazardous substances above threshold values |