Feed-through header - DFK-MSTB 2,5/10-G WW(1X1)
0708182

Feed-through header, nominal cross section: 2.5 mm2, color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Tin, type of contact: Male connector, number of rows: 1, number of positions: 10, product range: DFK-MSTB 2,5/..-G, pitch: 5 mm, connection method: Solder/Slip-on connection, mounting: Direct mounting, solder pin [P]: 9.3 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Standard, locking: without, mounting: without


Product Details




Product line COMBICON Connectors M
Product type Feed-through header
Number of positions 10
Pitch 5 mm
Number of rows 1
Mounting flange without

Nominal current IN 12 A
Nominal voltage UN 320 V
Pollution degree 3
Rated voltage (III/3) 320 V
Rated surge voltage (III/3) 4 kV
Rated voltage (III/2) 320 V
Rated surge voltage (III/2) 4 kV

Mounting type Direct mounting
Attachment to feed-through panel
Tightening torque 0.3 Nm
Screw 0708263 DFK-MSTB SS for housing walls of up to 6 mm thick

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics Tin-plated
Metal surface contact area (top layer) Tin (5 - 7 µm Sn)
Metal surface contact area (middle layer) Nickel (2 - 3 µm Ni)
Metal surface soldering area (top layer) Tin (5 - 7 µm Sn)
Metal surface soldering area (middle layer) Nickel (2 - 3 µm Ni)
Material data - housing
Housing color green (6021)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V2

Notes on operation In accordance with IEC 61984, COMBICON connectors have no switching power (COC). During designated use, they must not be plugged in or disconnected when carrying voltage or under load.

Dimensional drawing
Pitch 5 mm
Width [w] 70 mm
Height [h] 29.5 mm
Length [l] 17.5 mm
Installed height 20.2 mm
Solder pin length [P] 9.3 mm

Air clearances and creepage distances |
Specification IEC 60664-1:2007-04
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 320 V
Rated surge voltage (III/3) 4 kV
minimum clearance value - non-homogenous field (III/3) 3 mm
minimum creepage distance (III/3) 4 mm
Rated insulation voltage (III/2) 320 V
Rated surge voltage (III/2) 4 kV
minimum clearance value - non-homogenous field (III/2) 3 mm
minimum creepage distance (III/2) 3 mm
Rated insulation voltage (II/2) 630 V
Rated surge voltage (II/2) 4 kV
minimum clearance value - non-homogenous field (II/2) 3 mm
minimum creepage distance (II/2) 3.2 mm

Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Relative humidity (storage/transport) 30 % ... 70 %
Ambient temperature (assembly) -5 °C ... 100 °C

Item number 0708182
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key AACWAA
GTIN 4017918004507
Weight per Piece (including packing) 8.84 g
Weight per Piece (excluding packing) 7.727 g
Country of origin DE



Your advantages

Cable connection on the inside of the device enables flexible positioning of the panel feed-through
Free choice – permanent solder connection or standardized slip-on connection
Maximum flexibility when it comes to device design – one header for connectors with different connection technologies