Feed-through header - DFK-MSTB 2,5/ 6-GF WW(1X1)
0710413

Feed-through header, color: green, contact surface: Tin, number of positions: 6, product range: DFK-MSTB 2,5/..-GF, pitch: 5 mm, type of packaging: packed in cardboard


Product Details




Product type Feed-through header
Number of positions 6
Pitch 5 mm
Mounting flange Threaded flange

Color green
Contact surface Tin Sn

Installed height 18 mm
Pitch 5 mm

Type of packaging packed in cardboard

Type of packaging packed in cardboard

Item number 0710413
Packing unit 50 pc
Note Made to Order (non-returnable)
Sales Key A01
Product Key AACWAB
GTIN 4017918226190
Weight per Piece (including packing) 6.95 g
Weight per Piece (excluding packing) 6.284 g
Customs tariff number 85366930
Country of origin DE


ECLASS

ECLASS-9.0 27440402

ETIM

ETIM 7.0 EC001283

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Cable connection on the inside of the device enables flexible positioning of the panel feed-through
Screwable flange for superior mechanical stability