Marketing motif: Current and voltage measuring transducers floating in space

Current and voltage measuring technology

Our current and voltage measuring technology portfolio offers many possible applications: Use our current measuring transducers to measure direct and alternating currents of any waveform, as well as distorted alternating currents, and convert them into a multitude of standard analog signals. Our voltage measuring transducers acquire DC voltages and sinusoidal AC voltages in various signal ranges and convert them into standard analog signals as well.

Your advantages

  • Accurate measurement of sinusoidal alternating currents and distorted currents with our AC measuring transducers
  • Measurement of high currents of any waveform with universal AC/DC measuring transducers up to 600 A
  • Measurement of DC or AC voltages up to 660 V with our AC and DC voltage measuring transducers from the MACX MCR series
  • Measurement of direct voltages up to 1,500 V DC with our DC voltage measuring transducers from the SOLARCHECK product family

New products

CMU-DC on the DIN rail

Current monitoring made easy

Clear, slim, and cleverly integrated

The practical CMU-DC current monitoring unit detects system loads and provides early warning of a failure. With an overall width of just 8 mm, CMU-DC saves valuable space in the control cabinet and can be cleverly bridged directly with the CLIPLINE complete terminal block range.

Main features

  • Currents up to 20 A can be measured
  • Visual display of utilization in 1 A increments
  • Visual indication when the threshold value is exceeded
  • Early warning via remote signaling
  • Remote signaling of the flowing current in 0.1 A increments
  • Adjustment on the device via rotary switch
  • Can be bridged to PT and XT terminal blocks

Your Advantages

  • Quickly identify utilization with the visual display and remote signaling
  • Ready to use in no time due to simple operation and adjustment directly on the device
  • More space in the control cabinet due to the narrow overall width of just 8 mm
  • Can be bridged to the CLIPLINE complete terminal block range, always ensuring fast integration

Current measuring transducers

Current measuring transducers

Here you can find the right measuring transducer for capturing of direct, alternating, and distorted currents:

  • Current measuring transducers with web-based management for currents up100 A AC/DC and distorted currents
  • Current measuring transducers for currents up600 A AC/DC and distorted currents
  • Current measuring transducers for currents up to 200 A AC and distorted currents
  • Current measuring transducers for currents up to 120 A AC
  • Current relays
ECM UC current measuring transducers with USB-C interface and web-based management

Current measuring transducers with USB-C interface and web-based management Intuitive configuration, precise measurement

The new ECM UC current measuring transducer range saves you a lot of time with the intuitive device configuration via web-based management (WBM). Connect the device to the PC simply using a standard USB-C cable. To make the settings, open the WBM in the browser. An external 24 V supply is not necessary.

The products feature a high measuring accuracy of <0.5% in all measuring ranges from 0 … 100 mA up to 0 … 100 A.

The Modbus versions offer you the option of digitally processing the measured data. ECM UC current measuring transducers operate very reliably even in extreme negative temperatures and high installation heights.

Voltage measuring transducers

Voltage measuring transducers

Choose the suitable measuring transducer for capturing direct and alternating voltages in various signal ranges:

  • AC voltage measuring transducers for AC voltages of up to 660 V AC
  • DC voltage measuring transducers for DC voltages of up to 660 V DC
  • DC voltage measuring transducers for DC voltages of up to 1,500 V DC
Intelligent energy monitoring
Products and services for your energy management

Easy energy management: our innovative and coordinated portfolio of sensors and measuring technology can save you a great deal of effort when it comes to energy data acquisition. Future-oriented communication solutions and digital services help you to integrate, manage, and process your data.

Brochure
Energy monitoring brochure lying with e-paper on a tablet