Connector - C-SCFI 1,5/2,8X0,8
3240049

Slip-on sleeve, red, 0.5 ... 1.5 mm2, 2.8 x 0.8


Product Details




Product type Connector

Fuse yes

Dimensional drawing
Width 2.8 mm
Length 18.5 mm
Length of the insulating material sleeve 10.5 mm
Maximum stripping length 7 mm
Min. material thickness 0.25 mm
Inner dimensions of the insulating collar 4.1 mm

Color red
Material Brass
Flammability rating according to UL 94 V2
Coating tin-plated
Insulating material PA
Components halogen-free

Ambient conditions
Ambient temperature (operation) -20 °C ... 105 °C

Item number 3240049
Packing unit 100 pc
Minimum order quantity 100 pc
Sales Key B14
Product Key BH3451
Catalog Page Page 499 (C-3-2019)
GTIN 4046356452670
Weight per Piece (including packing) 0.643 g
Weight per Piece (excluding packing) 0.643 g
Customs tariff number 85366990
Country of origin CN


ECLASS

ECLASS-9.0 27400204
ECLASS-10.0.1 27400204
ECLASS-11.0 27400204

ETIM

ETIM 8.0 EC001052

UNSPSC

UNSPSC 21.0 27121700

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

"Easy Entry" for easy and reliable conductor entry
Halogen-free
Hard-soldered crimping zone for maximum pull-out forces
Electrolytic tin plating