Fork-type cable lug - C-FCI 2,5/M4
3240039

Fork-type cable lug, blue, 1.5 - 2.5 mm2, M4


Product Details




Product type Connector

Fuse yes

Dimensional drawing
Width 7.2 mm
Length 22.5 mm
Length of the insulating material sleeve 11 mm
Maximum stripping length 8 mm
Distance from the center to the insulating material sleeve 6.5 mm
Min. material thickness 0.8 mm
Inner dimensions of the insulating collar 4.5 mm
Internal dimensions
Internal diameter 4.3 mm

Color blue
Material Copper
Flammability rating according to UL 94 V2
Coating tin-plated
Insulating material PA
Components halogen-free

Item number 3240039
Packing unit 100 pc
Minimum order quantity 100 pc
Sales Key B14
Product Key BH3441
Catalog Page Page 495 (C-3-2019)
GTIN 4046356451161
Weight per Piece (including packing) 0.791 g
Weight per Piece (excluding packing) 0.791 g
Customs tariff number 85369010
Country of origin CN


ECLASS

ECLASS-9.0 27400204
ECLASS-10.0.1 27400204
ECLASS-11.0 27400204

ETIM

ETIM 8.0 EC001052

UNSPSC

UNSPSC 21.0 27121700

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

The fork-type cable lugs without plastic sleeve feature a hard-soldered neck. In conjunction with the CRIMPFOX‑RC ... and CRIMPFOX‑RCI ... pliers they can be used to achieve maximum conductor pull-out forces
The insulated versions are halogen-free and feature "EASY ENTRY" technology