High Current Connectors - HV-M 6-HR
0713038

High Current Connectors, nom. voltage: 1250 V, nominal current: 150 A, connection method: Bolt connection, mounting type: NS 35/15, color: gray


Product Details




Product type Bolt connection terminal block
Number of positions 1
Number of connections 1
Number of rows 1
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Rated surge voltage 8 kV

Number of connections per level 1
Level 1
Screw thread M6
Tightening torque 3 ... 7 Nm
Conductor cross section flexible 1.5 mm² ... 50 mm²
Conductor cross section, flexible [AWG] 16 ... 1/0 (converted acc. to IEC)
Nominal current 150 A
Maximum load current 150 A
Nominal voltage 1250 V

Width 18.4 mm
Height NS 35/15 66.5 mm
Height NS 35/7,5 59 mm
Length 43.5 mm
Bolt length 25 mm

Color gray
Flammability rating according to UL 94 V0
Insulating material group II
Insulating material PA-GF

Mechanical data
Open side panel No

Connection in acc. with standard DIN 46235:1983-07

Mounting type NS 35/15

Item number 0713038
Packing unit 50 pc
Minimum order quantity 50 pc
Sales Key B04
Product Key BE4211
Catalog Page Page 256 (CL-2007)
GTIN 4017918980825
Weight per Piece (including packing) 33.2 g
Weight per Piece (excluding packing) 32.59 g
Customs tariff number 85369010
Country of origin NL


China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Compatible Products