HC-STA-B10-SHWS-2SSM32-ELC-AL
-
Housing
1082579
Surface mounting housing B10, with single locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 2, lateral, 2x M32, height: 74.5 mm, cable gland: none, Standard
Product details
| General | For contact inserts HC-B10, BB18, DD42, M, K8/24 |
| Product type | Housing with locking latch |
| Housing type | Surface mounting housing |
| Application | Standard |
| Type | B10 |
| No. of cable outlets | 2 |
| Type of the screw connection | 2x M32 |
| Cable outlet | lateral |
| Pg screw connection | none |
| Dimensional drawing |
|
| Width | 52 mm |
| Height | 74.5 mm |
| Length | 92 mm |
| Hole diameter | 5.5 mm |
| Flammability rating according to UL 94 | V0 (Interlock) |
| Seal material | NBR, conductive |
| Housing material | Die-cast aluminum, salt water resistant |
| Housing surface material | uncoated |
| Locking latch material | PA |
| Mechanical data | |
| Type of the screw connection | 2x M32 |
| Locking type | Latch |
| Tightening torque | 2 Nm ... 3 Nm (for M5 mounting screws on the surface-mount housing) |
| Assembly note | One opening is sealed with a plastic filler plug and can be opened using a screwdriver. |
| Ambient conditions | |
| Degree of protection | IP66 |
| IP67 | |
| Enclosure rating (NEMA) | 4 (UL 50e) |
| 4X (UL 50e) | |
| 12 (UL 50e) | |
| Impact strength | IK08 |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Item number | 1082579 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7APB |
| Product key | AF7APB |
| GTIN | 4055626816180 |
| Weight per piece (including packing) | 288,4 g |
| Weight per piece (excluding packing) | 22,22 g |
| Customs tariff number | 85389099 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27440202 |
| ECLASS-15.0 | 27440202 |
ETIM
| ETIM 9.0 | EC000437 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
G-INS-M32-M68N-NNES-S - Cable gland 1411166
-
G-INSEC-M32-M68N-NCRS-S - Cable gland 1411191
-
HC-B10-SP-CBK - Profile gasket 1411479
-
HC-STA-B10-SL-PLBK - Housing brackets 1412804
-
HC-B10-BC-HI-PLBK - Protective cover 1407693
-
HC-B10-BCFS-P-BK - Protective cover 1346526
-
HC-STA-B10-DC-PL - Protective cover 1421101
-
WP-G HF IP66 M32 BK - Protective hose screw connection 3240900
-
WP-G HF IP69K M32 BK - Protective hose screw connection 3240886
-
WP-GA HF IP66 M32 BK - Protective hose screw connection 3240928
-
WP-GA HF IP69K M32 BK - Protective hose screw connection 3240914
-
WP-GR HF IP66 M32 BK - Protective hose screw connection 3240956
-
WP-GR HF IP69K M32 BK - Protective hose screw connection 3240942
-
WP-G PP HF M32 - Protective hose screw connection 3241000
-
WP-GT PP HF M32 - Protective hose screw connection 3241014
-
WP-G BRASS IP40 M32 - Protective hose screw connection 3241049
-
WP-GT BRASS M32 - Protective hose screw connection 3241035
-
WP-G BRASS IP65 M32 - Protective hose screw connection 3241063
Your advantages
Good shielding in the event of electromagnetic interference
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem