ANT-OMNI-5900-01
-
Antenna
2701347
Omnidirectional antenna for wall or mast mounting, 5 GHz, gain: 5 dBi, degree of protection: IP64, saltwater-resistant, shock- and vibration-resistant, connection: N (female), incl. mounting bracket and mast clamps
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Antenna |
| Scope of supply | included mounting bracket and mast clamps |
| Radiation characteristics | Omnidirectional |
| Gain | 5 dBi |
| Vertical beamwidth | 25 ° |
| Horizontal beamwidth | 360 ° |
| Polarization | Linear vertical |
| Frequency band | 5 GHz |
| Frequency range | 5.15 GHz ... 5.83 GHz |
| Impedance | 50 Ω |
| Maximum capacity | 6.00 W |
| Voltage standing wave ratio VSWR in a 50 Ω system | ≤ 1.70 |
| Connection technology | |
| Connection method | N (female) |
| Outside diameter | 25 mm ... 100 mm (Mast) |
| Height | 130 mm |
| Diameter | 16 mm |
| External dimensions | |
| Outside diameter | 25 mm ... 100 mm (Mast) |
| Color | gray white (RAL 9002) |
| Material | Fiberglass-reinforced plastic |
| V2A | |
| V2A | |
| Flammability rating according to UL 94 | HB |
| Connecting cable | no |
| Other resistance | salt water resistant |
| Ambient conditions | |
| Degree of protection | IP64 |
| Ambient temperature (operation) | -45 °C ... 70 °C |
| Ambient temperature (storage/transport) | -45 °C ... 70 °C |
| Wind velocity | 220 km/h |
| Electronic devices in rail vehicles | |
| Shock (operation) | IEC 60721-3-4, 4M5 |
| Vibration (operation) | IEC 60721-3-4, 4M5 Random |
| Other resistance | salt water resistant |
| Mounting type | Panel mounting |
| Mast mounting | |
| Assembly note | Outdoors and indoors |
| Item number | 2701347 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNN2Z1 |
| Product key | DNN2Z1 |
| GTIN | 4046356739399 |
| Weight per piece (including packing) | 270,9 g |
| Weight per piece (excluding packing) | 270 g |
| Customs tariff number | 85177100 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 19070105 |
| ECLASS-15.0 | 19070105 |
ETIM
| ETIM 10.0 | EC001698 |
UNSPSC
| UNSPSC 21.0 | 43223100 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| EF3.1 Climate Change | |
| CO2e kg | 12,113 kg CO2e |
Compatible products
-
-
NBC-COX-CNM/1.0-M/COX-CLM - Coaxial cable 1340131
-
NBC-COX-CNM/2.0-M/COX-CLM - Coaxial cable 1340135
-
NBC-COX-CNM/3.0-M/COX-CLM - Coaxial cable 1340136
-
NBC-COX-CNM/5.0-M/COX-CLM - Coaxial cable 1340137
-
CN-UB-70DC-6-BB - Surge protection device 2803166
-
RAD-ADP-N/F-N/F - Adapter 2867843
-
NBC-COX-CNM/0.5-M/COX-CNM - Coaxial cable 1340122
-
NBC-COX-CNM/3.0-L/COX-CNM - Coaxial cable 1340123
-
NBC-COX-CNM/5.0-L/COX-CNM - Coaxial cable 1340124
-
NBC-COX-CNM/10.0-L/COX-CNM - Coaxial cable 1340125
-
NBC-COX-CNM/15.0-L/COX-CNM - Coaxial cable 1340126
-
NBC-COX-CNM/30.0-L/COX-CNM - Coaxial cable 1340127
-
RAD-ADP-RSMA/M-RSMA/F-90 - Adapter 2904790
-
RAD-TAPE-SV-19-3 - Weather protection tape 2903182
Your advantages
Ideally suited for stationary 5 GHz applications
Resistant to salt water
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem