QUINT capacity module, with maintenance-free energy storage based on double-layer capacitor, DIN rail mounting, input: 24 V DC, output: 24 V DC / 20 A / 16 kJ incl. mounted UTA 107 universal DIN rail adapter
The DC UPS ensures superior system availability with the uninterruptible power supply. The DC UPS continues to supply your application reliably even if the supply network fails. This prevents system failures and downtime in your system and important processes keep running. Choose your UPS solution with the appropriate energy storage or even with integrated capacity.
More informationQUINT capacity module, with maintenance-free energy storage based on double-layer capacitor, DIN rail mounting, input: 24 V DC, output: 24 V DC / 20 A / 16 kJ incl. mounted UTA 107 universal DIN rail adapter
Uninterruptible energy supply with IQ technology and integrated energy storage for DIN rail mounting, input 24 V DC, output: 24 V DC / 10 A, energy storage: lead AGM 4 Ah, incl. mounted UTA 107/30 universal DIN rail adapter
Uninterruptible power supply with IQ technology for DIN rail mounting, input: 24 V DC, output: 24 V DC/10 A, including mounted universal DIN rail adapter UTA 107/30
Uninterruptible power supply with IQ technology for DIN rail mounting, input: 24 V DC, output: 24 V DC/20 A, including mounted universal DIN rail adapter UTA 107/30
TRIO UPS - UPS with integrated power supply for lead AGM energy storage 1.2 Ah - 40 Ah, USB (Modbus/RTU), DIN rail mounting, Push-in connection, input: 1-phase, output: 24 V DC / 10 A
QUINT UPS with IQ Technology, RJ45 communication interfaces (EtherNet/IP™), for DIN rail mounting, input: 24 V DC, output: 24 V DC / 20 A, charging current: 5 A
QUINT UPS with IQ Technology, for DIN rail mounting, input: 24 V DC, output: 24 V DC / 20 A, charging current: 5 A
QUINT UPS with IQ Technology, for DIN rail mounting, input: 24 V DC, output: 24 V DC / 10 A, charging current: 3 A
QUINT capacity module, with maintenance-free energy storage based on double-layer capacitor, DIN rail mounting, input: 24 V DC, output: 24 V DC / 20 A / 16 kJ incl. mounted UTA 107 universal DIN rail adapter
QUINT capacity module, with maintenance-free energy storage based on double-layer capacitor, DIN rail mounting, input: 24 V DC, output: 24 V DC / 20 A / 16 kJ incl. mounted UTA 107 universal DIN rail adapter
Intelligent DC UPS with IQ Technology
Thanks to its battery management system with IQ Technology and the industry’s strongest battery charger, the intelligent DC UPS ensures superior system availability. The UPS can be easily incorporated into established industrial networks with the integrated Ethernet interface for PROFINET, EtherNet/IP™, EtherCAT®, and USB. Combine our UPS modules for 24 V DC and output currents from 5 A to 40 A with our power supplies and energy storage systems to create your individual solution.
DC UPS with integrated capacity for cyclical failures of up to several minutes.
The DC UPS with integrated capacity intercepts cyclical failures of up to several minutes. With its integrated interface, it can be easily integrated into industrial networks. The capacity module combines an electronic switch-over unit and energy storage in the same housing and therefore saves lots of space. Maintenance-free double-layer capacitors are used as energy storage devices.
Depending on the application, modules are available with 1 kJ, 4 kJ, 8 kJ, and even 16 kJ, with or without communication interface.
DC UPS with integrated energy storage
The compact DC UPS with integrated energy storage is particularly space-saving. It is therefore ideal for an easy retrofitting of existing systems. The DC UPS stands out because of its particularly easy handling. It features tool-free battery change during operation and an integrated communication interface.
DC UPS with integrated power supply
The DC UPS with integrated power supply combines two functions in a single housing. The compact solution saves space in the control cabinet and can be adapted to your individual requirements. Select the battery capacity according to your required buffer time. This makes it easy for you to put together your own individual complete system.