WT-RJ 12-S/FM A/K AP
-
Surge protection device
2809186
RJ12 outlet box, surface-mounted, with surge protection for analog telecommunications interfaces
Product details
| Product type | Surge protection for information technology |
| Product family | DATATRAB |
| IEC test classification | C1 |
| C2 | |
| C3 | |
| D1 | |
| VDE requirement class | C1 |
| C2 | |
| C3 | |
| D1 | |
| Type | Socket for surface mounting |
| Wire pairs per module | 1 |
| Connection method | Screw connection & RJ12 |
| Screw thread | M2/M3 |
| Conductor cross-section flexible min. | 0.1 mm² |
| Conductor cross-section flexible max. | 1 mm² |
| Conductor cross-section, rigid min. | 0.14 mm² |
| Conductor cross-section, rigid max. | 1.5 mm² |
| Dimensional drawing |
|
| Width | 65 mm |
| Height | 39 mm |
| Depth | 80 mm |
| Housing material | ABS |
| Mechanical data | |
| Open side panel | No |
| Direction of action | Line-Line & Line-Earth Ground |
| Maximum continuous voltage UC (line-line) | 185 V DC |
| Operating effective current IC at UC | ≤ 10 µA |
| Protective conductor current IPE | ≤ 6 µA |
| Nominal discharge current In (8/20) µs (line-line) | 2.5 kA |
| Nominal discharge current In (8/20) µs (line-ground) | 2.5 kA |
| Total surge current (8/20) µs | 10 kA |
| Max. discharge current Imax (8/20) µs maximum (line-earth) | 2.5 kA |
| Output voltage limitation at 1 kV/µs (line-line) spike | ≤ 240 V |
| Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 700 V |
| Output voltage limitation at 1 kV/µs (line-line) static | ≤ 220 V |
| Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 700 V |
| Residual voltage at In (conductor-conductor) | ≤ 60 V |
| Residual voltage at In (conductor-ground) | ≤ 60 V |
| Voltage protection level Up (line-line) | ≤ 240 V |
| Voltage protection level Up (line-earth) | ≤ 700 V |
| Response time tA (line-line) | ≤ 10 ns |
| Response time tA (line-earth) | ≤ 100 ns |
| Input attenuation aE, sym. | 0.1 dB (≤ 400 kHz) |
| Cut-off frequency fg (3 dB), sym. in 600 Ω system | typ. 1.7 MHz |
| Inductivity in series | 39 µH ±10 % |
| Resistance per path | 1 Ω |
| Short-circuit current self-quenching | 150 mA |
| Impulse durability (line-line) | C1 - 1 kV / 500 A |
| C2 - 4 kV / 2 kA | |
| C3 - 25 A | |
| Impulse durability (line-earth) | C1 - 1 kV / 500 A |
| C2 - 4 kV / 2 kA | |
| C3 - 100 A | |
| D1 - 500 A |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| VDE requirement class | C1 |
| C2 | |
| C3 | |
| D1 | |
| Air clearances and creepage distances | |
| Standards/regulations | VDE 0110-1 / IEC 60664-1 |
| Standards Information technology specification | |
| Standards/regulations | IEC 61643-21 |
| IEC 61643-21 | |
| Standards/specifications | IEC 61643-21 |
| Note | 2000 |
| Standards/specifications | DIN EN 61643-21 |
| Note | 2002 |
| Mounting type | Surface/Panel mounting |
| Item number | 2809186 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | CL3231 |
| GTIN | 4017918076269 |
| Weight per piece (including packing) | 75.3 g |
| Weight per piece (excluding packing) | 72 g |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150