UMK-16RM/KSR-G24/21/E/TVFKC
-
Relay module
2908734
VARIOFACE output extension module, with 16 miniature relays, 1 changeover contact each, plugged, for 24 V DC (including relays)
Product details
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Product type | Relay Module |
| Mechanical service life | 3x 107 cycles |
| Insulation characteristics: Air clearances and creepage distances, input/output | |
| Insulation | Reinforced insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Insulation characteristics: Air and creepage distances, output/output | |
| Insulation | Basic insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Air clearances and creepage distances, input/output | |
| Rated insulation voltage | 260 V |
| Rated surge voltage | 6 kV (1.2/50 μs) |
| Air and creepage distances, output/output | |
| Rated insulation voltage | 260 V |
| Rated surge voltage | 4 kV (1.2/50 μs) |
| Nominal input voltage UN | 24 V DC |
| Input voltage range in reference to UN | 0.9 ... 1.1 |
| Input voltage range | 21.6 V DC ... 26.4 V DC |
| Typical input current at UN | 18 mA |
| Typical response time | 8 ms |
| Typical release time | 12 ms |
| Protective circuit | Damping diode, polarity protection; Damping diode, polarity protection diode |
| Operating voltage display | Green LED |
| Status display/channel | Yellow LED |
| Switching | |
| Contact switching type | Single contact, 1 changeover contact |
| Contact material | AgNi (90/10) gold-plated |
| Maximum switching voltage | 250 V AC/DC |
| Minimum switching voltage | 12 V AC/DC (10 mA) |
| Limiting continuous current | 5 A |
| Min. switching current | 10 mA (12 V AC/DC) |
| Interrupting rating (ohmic load) max. | 120 W (24 V DC) |
| 58 W (48 V DC) | |
| 48 W (60 V DC) | |
| 50 W (110 V DC) | |
| 80 W (220 V DC) | |
| 1250 VA (250 V AC) | |
| Input | |
| Connection method | Flat-ribbon cable connector in acc. with IEC 60603-13 |
| Number of connections | 1 |
| Number of positions | 20 |
| Output | |
| Connection method | Push-in spring connection |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Width | 259 mm |
| Height | 77 mm |
| Depth | 59 mm |
| Ambient conditions | |
| Degree of protection | IP00 |
| Degree of protection (Installation location) | ≥ IP54 (Installation location) |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Altitude | ≤ 2000 m |
| Air clearances and creepage distances, input/output | |
| Standards/regulations | DIN EN 50178: 1998-04 |
| Air and creepage distances, output/output | |
| Standards/regulations | DIN EN 50178: 1998-04 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2908734 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK2A9A |
| Product key | DK2A9A |
| GTIN | 4055626324500 |
| Weight per piece (including packing) | 650 g |
| Customs tariff number | 85364190 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 39121432 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150