Panel PC - BL2 PPC15.6 2101
1099318

IP66-rated, fanless industrial panel PC (PPC) with a 15.6-inch projected capacitive (PCAP) touch screen and energy-efficient Intel® Pentium® N4200 quad-core processor with 4 GB of RAM and an open M.2 slot (mass storage and operating system not included)

Free Download available. Downloads

Product Details




Product type Panel PC
Computer data
Processor Intel® Pentium® N4200 1.1/2.5 GHz
Operating system without operating system
Cooling passive
RAM 4 GB DDR3
Data storage Open M.2 SSD slot
Display
Display type 39.6 cm/15.6" TFT
Screen resolution 1366 x 768 Pixel(s) (WXGA)
Display formats 16:9
Touch technology projective-capacitive (PCAP)
Display lighting type LED
MTBF 50000 h

Service life of battery 5 years (typical)
Supply
Power supply unit 24 V DC ±20 %
Real-time clock
Realtime clock Yes (battery-backed)

Interfaces 1x COM (RS-232/422/485)
2x COM (RS-232)
2x USB 2.0
2x USB 3.0
Monitor output 2x DisplayPort
Network 2x Ethernet (10/100/1000 Mbps), RJ45
LAN chipset Intel® I210-AT

User software without user software

External dimensions
Width / Height / Depth 417 mm / 312 mm / 82 mm
Installation dimensions
Width / Height / Installation depth 401 mm / 296 mm /

Ambient conditions
Degree of protection IP66 (front), IP20 (back)
Ambient temperature (operation) 0 °C ... 50 °C
Ambient temperature (storage/transport) -20 °C ... 75 °C
Permissible humidity (operation) 10 % ... 90 % (non-condensing)
Permissible humidity (storage/transport) 10 % ... 90 % (non-condensing)
Shock 20g, 11 ms in accordance with IEC 60068-2-27
Vibration (operation) 2grms @ sine, 5~500 Hz, 1 h/axis (panel mounting; SSD operating) according to EN 60068-2-6
0.5grms @ sine, 5~500 Hz, 1 h/axis (panel mounting; HDD operating) according to EN 60068-2-6

Mounting type Panel PC for installation in the control cabinet (mounting plate)

Item number 1099318
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key DRBABB
Product Key DRBABB
GTIN 4063151019754
Weight per Piece (including packing) 7.854 kg
Weight per Piece (excluding packing) 6.18 kg
Country of origin TW


ECLASS

ECLASS-9.0 19200103
ECLASS-10.0.1 19200103
ECLASS-11.0 19200103

ETIM

ETIM 8.0 EC001414

UNSPSC

UNSPSC 21.0 43211500

EAC

Approval ID: RU C-DE.A*08.B01708

EAC

Approval ID: RU*-DE*HB.B.00386/20

REACh SVHC Lead 7439-92-1
1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME) 110-71-4