Quick mounting end clamp for NS 35/7,5 DIN rail or NS 35/15 DIN rail, with marking option, with parking option for FBS...5, FBS...6, KSS 5, KSS 6, width: 5.15 mm, color: gray
Mounting material
We offer a comprehensive range of mounting material for the control cabinet. Attach electrical connections and components quickly and safely using suitable mounting devices. Make the best use of the space available in the control cabinet by combining mounting materials.
More informationEnd bracket, Mounting on a DIN rail NS 32 or NS 35, material: PA, color: gray
End clamp, width: 9.5 mm, color: gray
Sealable cover profile, for mounting on NS 35/7.5 DIN rail and for fixing the cover profile AP 3, with plastic knurled nut M5, space requirement: 13 mm
DIN rail perforated, Pack of 10 (20 m), acc. to EN 60715, material: Steel, galvanized, passivated with a thick layer, Standard profile, color: silver
DIN rail perforated, Pack of 25 (50 m), similar to EN 60715, material: Steel, galvanized, passivated with a thick layer, Standard profile, color: silver
Quick mounting end clamp for NS 35/7,5 DIN rail or NS 35/15 DIN rail, with marking option, width: 9.5 mm, color: gray
DIN rail perforated, Pack of 25 (50 m), acc. to EN 60715, material: Steel, galvanized, passivated with a thick layer, Standard profile, color: silver
DIN rail end piece, for DIN rail NS 35/7.5
Quick-fit end bracket, inflammability class V0 according to UL 94, for DIN rail NS 35/7,5 or NS 35/15, can be marked with UC-TM 5, UC-TMF 5, KLM 2, KLM3, and KML3L, parking for FBS...5, FBS...6, KSS 5, KSS 6, width: 5.15 mm, color: gray
Your advantages
- Space-saving and convenient installation of DIN rails
- Easy clamping strip fixation due to various end bracket variants
- Good neutral connection with neutral busbars and various support brackets
- Simple cable bundling and fixing with various cable tie variants
New products
RailFIX
Efficient mounting of DIN rails
RailFIX simplifies the mounting of assembled DIN rails. As a part of this, the adapters are first screwed onto the mounting panel. The terminal strip is then pushed onto the mounting hooks, levered into the mounting position, and secured with a mounting screw. Once that’s done, the DIN rail is firmly anchored to the mounting panel.
Main features
- Compatible with DIN rails with standard 15 mm x 6.2 mm perforations
- Suitable for NS 35/7,5 and NS 35/15 steel DIN rails from Phoenix Contact
- High stability due to zinc die-cast components
- Vibration-resistant connection for transport of the control cabinet
- Good transmission of shield currents due to low contact resistance
Your Advantages
- Increased efficiency in the overall control cabinet mounting process
- Quick and easy mounting of fully assembled terminal strips
- Individual DIN rail components do not have to be removed
- No retrofitting of bridges or marking material required
- Mounting slots enable mounting using a standard screwdriver
DIN rails
The DIN rail portfolio includes various DIN rail versions. Standardized DIN rails are part of the portfolio. This group of DIN rails includes various standard dimensions such as the NS 35/7,5, NS 35/15, and NS 15 versions. The DIN portfolio also includes galvanized and uncoated DIN rails. Perforated and unperforated DIN rails are also available. In addition to these DIN rails, the DIN rail portfolio also includes C-type and G-type DIN rails.
RailFIX DIN rail adapters
RailFIX DIN rail adapters make it easy to mount fully assembled terminal strips. No space between the terminals for attaching the DIN rail is required during assembly. To attach them, the completely assembled DIN rails are simply inserted into the adapters and pushed under the locking clip at the side. A single screw at the end of the DIN rail is therefore sufficient for secure fixing. This ensures fast and space-saving mounting, as the time-consuming retrofitting of individual terminal blocks is no longer necessary. The DIN rail adapters are compatible with all DIN rails that have a standard hole pattern of 15 mm x 6.2 mm.
End brackets
The end bracket portfolio consists of various end brackets for DIN, C-type, and G-type DIN rails. For the widely used DIN rails, snap-on end brackets are available in addition to screw-on end brackets. These end brackets can be snapped onto the DIN rail without using tools and without the need for further fixing measures. When snapped on, the end brackets cut into the metal of the DIN rail, resulting in a particularly tight fit. In addition, the snap-on end brackets are maintenance-free. Just like with the screw-on end brackets, these end brackets can only be loosened with a screwdriver. This prevents unintentional loosening.
Neutral busbars and support brackets
For easy installation of neutral conductors, the portfolio has three different types of neutral busbars. The dimensions 6 x 6 mm and 3 x 10 mm are represented here. Various support brackets are available for installing the neutral busbars. The largest selection here is for the 3 x 10 mm versions. Here, you can choose between adapters for fixing on the DIN rail or for direct mounting. The DIN-rail-mounted neutral busbar adapters are available in various designs. This allows the distance between the neutral busbar and the DIN rail and the height of the rail to be controlled.