With our extensive portfolio of connectors for data transmission, you always have the right connection. And it is quite easy, since Phoenix Contact is your single-source provider for all device interfaces. In our great variety of designs, codings, and pin assignments you will easily find your consistent solution for copper or FO cabling.
Data connector, Ethernet CAT6A (10 Gbps), 8-position, halogen-free, shielded, Plug straight M12 SPEEDCON, Coding: X, Insulation displacement connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 5 mm ... 9.7 mm