Acoustic element - PSD-S AE SM7-4 100DB/3
2700141

Siren element, 7 tones, 24 V DC, max. 100 dB(A), tone range over 3 signal lines, black


Product Details




Product type Acoustic element

Maximum power dissipation for nominal condition 1.92 W
Input voltage 24 V DC ±10 %
Nominal input voltage range 21.6 V DC ... 26.4 V DC
Maximum inrush current max. 500 mA
Current consumption 80 mA
Operating time 100 %
Service life electrical min. 5,000 h
Type of acoustic signal 7 tones, remotely controlled
Signal frequency approx. 1 Hz (Pulse tone)
approx. 20 Hz (Trill tone)
approx. 420 Hz (Hum tone)
Tone frequency approx. 1.6 kHz
approx. 3.4 kHz
Volume max. 100 dB (for continuous and pulse tone of 3.4 kHz)

Dimensional drawing
Height 72 mm
Diameter 70 mm

Color black
Material Polycarbonate PC

Ambient conditions
Degree of protection IP65, when installed
Ambient temperature (operation) -20 °C ... 50 °C

Electromagnetic compatibility Conformance with EMC Directive 2014/30/EU

Mounting position any

Item number 2700141
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DNL113
Product Key DRL113
Catalog Page Page 519 (C-6-2019)
GTIN 4046356491334
Weight per Piece (including packing) 95.7 g
Weight per Piece (excluding packing) 95.7 g
Customs tariff number 85318070
Country of origin DE


ECLASS

ECLASS-9.0 27371214
ECLASS-10.0.1 27371214
ECLASS-11.0 27371214

ETIM

ETIM 8.0 EC001026

UNSPSC

UNSPSC 21.0

EAC

Approval ID: TR TS_D_03484

UL Listed

Approval ID: FILE E 123528

cUL Listed

Approval ID: FILE E 123528

cULus Listed


China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Multi-tone siren signaling depending on the situation
Remote control of tone selection via three signal cables
Adjustable volume
Minimum volume of 86 dB(A)