Managed switches 2200, 2300, 2400, and 2500
With easy startup and a variety of versions with functions graded according to the application, the 2200, 2300, 2400, and 2500 managed switches enable cost-effective management of your Ethernet network. In addition to the extended scope of functions, the switches offer communication via fiberglass, as well as approvals for the maritime sector and the process industry.
SFP ports enable even more flexible use of the switches with FO cables
Flexible use
The 2200, 2300, 2400, and 2500 switches have five to 16 ports and various fiberglass interfaces (SC, ST/BFOC, SFP). You can therefore not only choose from a variety of versions in order to obtain the ideal port constellation for your application, with the 2300 and 2500 versions you can also benefit from Gigabit communication. Thanks to the extended temperature range (-40°C to +70°C) and redundant power supply, you can also use the switches under harsh ambient conditions.
The 2400 and 2500 versions impress with their low-profile design, making them ideal for use in low-profile control cabinets. Like the 2200 and 2300 versions, they are also suitable for use in plant engineering, infrastructure applications, and also have the appropriate approvals for maritime applications (GL/DNV, BV, ABS, LR, RINA). Furthermore, the 2200 and 2300 versions also have the necessary approvals for the process industry (ATEX, IECEx).
The universal managed switches support PROFINET and EtherNet/IP™ functions
Optimum integration into PROFINET and EtherNet/IP™ networks
Thanks to the integrated PROFINET device, the 2200, 2300, 2400, and 2500 managed switches support PROFINET conformance class B and can be fully configured and diagnosed via PC Worx and the TIA Portal. The switches can be used in the MRP ring as both manager and client. With LLDP, the switches also support automatic detection of the network topology.
For EtherNet/IP™ networks, the switches support functions for multicast filtering (IGMP snooping, IGMP querier, multicast source detection).
The FL SWITCH 2200/2300/2400/2500 devices support the MRP redundancy mechanism
Diagnose networks, minimize downtimes, and prevent unauthorized access
Redundancy mechanisms are essential for failsafe networks. The 2200, 2300, 2400, and 2500 managed switches support various common redundancy mechanisms such as RSTP, LACP, and MRP. The switches thus ensure that downtimes caused by network errors or inadvertently created loops are minimized, irrespective of the manufacturer.
To prevent unauthorized access to the device and network, the 2200, 2300, 2400, and 2500 managed switches support important security functions such as MAC-based port security and RADIUS authentication.
In addition, errors in the network can be quickly located and rectified with numerous diagnostic functions (e.g. SNMP, syslog, port mirroring). Also, important device information can be accessed during remote maintenance.
In the event of device failure, DHCP server functions for assigning IP addresses allow the defective device to be replaced quickly and easily.
The managed switches of the 2000 series offer numerous configuration options
Wide range of configuration options
When configuring the managed switches, the choice is yours. You can configure the switches conveniently with a memory card via the SD card slot. Therefore, in the event of device failure, the replacement device does not need to be configured from scratch, you just need to insert the memory card. If you prefer configuration via a web interface, the switches feature a user-friendly web-based management system.
The switches support SNMP for configuration via management software, such as the FL NETWORK MANAGER, or directly via the controller. CLI commands or the smart mode button directly on the device are suitable for configuring the devices directly, without using a web interface or software.
Overview of FL SWITCH 2200, 2300, 2400, and 2500
|
|
|
|
|
---|---|---|---|---|
FL SWITCH 2200 | FL SWITCH 2300 | FL SWITCH 2400 | FL SWITCH 2500 | |
Data transmission | ||||
Transmission speed | 10/100 Mbps | 10/100/1000 Mbps | 10/100 Mbps | 10/100/1000 Mbps |
Jumbo frames | No | Yes | No | Yes |
Alarm contact | Yes (digital output) | Yes (digital output) | Yes (relay contact) | Yes (relay contact) |
Temperature range | -40°C ... +70°C | -40°C ... +70°C | -40°C ... +70°C | -40°C ... +70°C |
Supply voltage | 12 ... 57 V DC (redundant) | 12 ... 57 V DC (redundant) | 18 ... 32 V DC (redundant) | 18 ... 32 V DC (redundant) |
Filter functions | ||||
Quality of Service | Yes | Yes | Yes | Yes |
VLAN | Yes | Yes | Yes | Yes |
Multicast/IGMP snooping | Yes | Yes | Yes | Yes |
Redundancy | ||||
Rapid Spanning Tree (RSTP) | Yes | Yes | Yes | Yes |
MRP manager/client | Yes / yes | Yes / yes | Yes / yes | Yes / yes |
Fast Ring Detection (FRD) | Yes | Yes | Yes | Yes |
Link Aggregation (LACP) | Yes | Yes | Yes | Yes |
Large Tree Support | Yes | Yes | Yes | Yes |
Extended ring redundancy 15 ms | No | No | No | No |
Overview of FL SWITCH 2200, 2300, 2400, and 2500
FL SWITCH 2200 | FL SWITCH 2300 | FL SWITCH 2400 | FL SWITCH 2500 | |
---|---|---|---|---|
Management functions | ||||
Address Conflict Detection (ACD) | Yes | Yes | Yes | Yes |
DHCP server | Pool-based/port-based, option 82 | Pool-based/port-based, option 82 | Pool-based/port-based, option 82 | Pool-based/port-based, option 82 |
Command Line Interface (CLI) | Yes | Yes | Yes | Yes |
Diagnostic functions | ||||
Link Layer Discovery Protocol (LLDP) | Yes | Yes | Yes | Yes |
Port configuration, statistics, and utilization | Yes | Yes | Yes | Yes |
SNMPv1/v2/v3 | Yes | Yes | Yes | Yes |
SNMP traps | Yes | Yes | Yes | Yes |
Syslog | Yes | Yes | Yes | Yes |
Time synchronization | ||||
Simple Network Time Protocol (SNTP) | Yes | Yes | Yes | Yes |
Security | ||||
MAC-based port security | Yes | Yes | Yes | Yes |
RADIUS authentication (IEEE 802.1X) | Yes | Yes | Yes | Yes |
Automation protocols | ||||
PROFINET conformance class | B | B | B | B |
PROFINET device | Yes | Yes | Yes | Yes |
EtherNet/IP™, extended multicast filtering | Yes | Yes | Yes | Yes |
Approvals | Maritime approvals, ATEX, IECEx | Maritime approvals, ATEX, IECEx | Maritime approvals (in preparation) | Maritime approvals (in preparation) |
To the product list | To the product list | To the product list | To the product list |