Test terminal strip - RSCWE 6-3/3X10
3969929

Test terminal strip, 3 pcs., nom. voltage: 400 V, connection method: Ring cable lug, 1 level, Rated cross section: 6 mm2, mounting type: Wall mounting, color: gray


Product Details




Product type Test terminal strip
Number of positions 10
Pitch 8.2 mm
Number of connections 20
Number of rows 1
Potentials 10
Insulation characteristics
Overvoltage category III

Rated surge voltage 4 kV
Maximum power dissipation for nominal condition 1.31 W
Test surge voltage 5 kV

Number of connections per level 20
Nominal cross section 6 mm²
1 level
Screw thread No 8 UNC
Tightening torque 1.5 ... 1.8 Nm
Internal cylindrical gage A5
Connection in acc. with standard IEC 60947-7-1
Conductor cross section flexible 0.5 mm² ... 10 mm²
Conductor cross section, flexible [AWG] 24 ... 8
2 conductors with same cross section, solid 0.5 mm² ... 6 mm²
2 conductors with same cross section, flexible 0.5 mm² ... 6 mm²
Maximum load current 30 A (with 10 mm² conductor cross section)
Nominal voltage 400 V AC/DC
Nominal cross section 6 mm²
Cable lug connection DIN 46234:1980-03
Connection in acc. with standard DIN 46234:1980-03
Cross section 0.5 mm² ... 10 mm²
Hole diameter 4.3 mm
Width 8 mm
Bolt diameter 4.1 mm
Connection in acc. with standard DIN 46237:1970-07
Cross section 0.5 mm² ... 10 mm²
Hole diameter 4.3 mm
Width 8 mm
Bolt diameter 4.1 mm
Identification color of ring cable lugs : red 1 mm²
Identification color of ring cable lugs : blue 2.5 mm²
Identification color of ring cable lugs : yellow 6 mm²

Dimensional drawing
Width 114.1 mm
Height 70.1 mm
Length 81 mm
Pitch 8.2 mm
Plate thickness 1 mm ... 4 mm

Color gray
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA
Static insulating material application in cold -60 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 125 °C
Relative insulation material temperature index (Elec., UL 746 B) 130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26 HL 1 - HL 3
Calorimetric heat release NFPA 130 (ASTM E 1354) 27,5 MJ/kg
Surface flammability NFPA 130 (ASTM E 162) passed
Specific optical density of smoke NFPA 130 (ASTM E 662) passed
Smoke gas toxicity NFPA 130 (SMP 800C) passed

Surge voltage test
Test voltage setpoint 4.8 kV
Result Test passed
Temperature-rise test
Requirement temperature-rise test Increase in temperature ≤ 45 K
Result Test passed
Short-time withstand current 4 mm² 300 A
500 A
150 A
1250 A
Result Test passed
Power-frequency withstand voltage
Test voltage setpoint 1.89 kV
Result Test passed

General
Terminal block mounting 0.8 Nm ... 1 Nm
Mechanical data
Open side panel No

Mechanical strength
Result Test passed
Attachment on the carrier
Test force setpoint 5 N
Result Test passed

Needle-flame test
Time of exposure 30 s
Result Test passed
Oscillation/broadband noise
Specification DIN EN 50155 (VDE 0115-200):2008-03
Spectrum Service life test category 2, bogie-mounted
Frequency f1 = 5 Hz to f2 = 250 Hz
ASD level 6.12 (m/s²)²/Hz
Acceleration 3.12g
Test duration per axis 5 h
Test directions X-, Y- and Z-axis
Result Test passed
Shocks
Specification DIN EN 50155 (VDE 0115-200):2008-03
Pulse shape Half-sine
Acceleration 30g
Shock duration 18 ms
Number of shocks per direction 3
Test directions X-, Y- and Z-axis (pos. and neg.)
Result Test passed
Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Connection in acc. with standard IEC 60947-7-1

Mounting type Wall mounting
Plate thickness 1 mm ... 4 mm
Terminal block mounting 0.8 Nm ... 1 Nm

Item number 3969929
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key BE6
Product Key BE6113
Catalog Page Page 636 (C-1-2019)
GTIN 4055626127705
Weight per Piece (including packing) 99.99 g
Weight per Piece (excluding packing) 99.99 g
Customs tariff number 85369010
Country of origin PL


ECLASS

ECLASS-9.0 27141126
ECLASS-10.0.1 27141126
ECLASS-11.0 27141126

ETIM

ETIM 8.0 EC000902

UNSPSC

UNSPSC 21.0

cULus Recognized

Approval ID: E60425
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
600 V 31 A 20 - 8
Use group C
600 V 31 A 20 - 8
Use group D
600 V 5 A 20 - 8

CSA

Approval ID: 13631
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
600 V 31 A 20 - 8
Use group C
600 V 31 A 20 - 8

EAC

Approval ID: RU C-DE.BL08.B.00682

REACh SVHC Lead 7439-92-1
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products


  1. Plug-in bridge FBS 2-8 - 3030284

    Max. current carrying capacity
    24 A
  2. Plug-in bridge FBS 3-8 - 3030297

    Max. current carrying capacity
    24 A
  3. Plug-in bridge FBS 4-8 - 3030307

    Max. current carrying capacity
    24 A
  4. Plug-in bridge FBS 5-8 - 3030310

    Max. current carrying capacity
    24 A
  5. Plug-in bridge FBS 6-8 - 3032470

    Max. current carrying capacity
    24 A
  6. Plug-in bridge FBS 10-8 - 3030323

    Max. current carrying capacity
    24 A
  7. Plug-in bridge FBS 1/3-8 - 3032363

    Max. current carrying capacity
    24 A
  8. Plug-in bridge FBS 1/4-8 - 3032376

    Max. current carrying capacity
    24 A
  9. Plug-in bridge FBS 1/3/5-8 - 3032389

    Max. current carrying capacity
    24 A
  10. Plug-in bridge FBS 1/4/7/10-8 - 3032402

    Max. current carrying capacity
    24 A
  11. Plug-in bridge FBS 2-8 CT - 3033830

    Max. current carrying capacity
    24 A
  12. Plug-in bridge FBS 3-8 CT - 3033831

    Max. current carrying capacity
    24 A
  13. Plug-in bridge FBS 4-8 CT - 3033832

    Max. current carrying capacity
    24 A
  14. Plug-in bridge FBS 10-8 CT - 3033833

    Max. current carrying capacity
    24 A
  15. Plug-in bridge FBS 2-8 BU - 3032567

    Max. current carrying capacity
    24 A
  16. Plug-in bridge FBS 3-8 BU - 3032570

    Max. current carrying capacity
    24 A
  17. Plug-in bridge FBS 4-8 BU - 3032583

    Max. current carrying capacity
    24 A
  18. Plug-in bridge FBS 5-8 BU - 3032596

    Max. current carrying capacity
    24 A
  19. Plug-in bridge FBS 6-8 BU - 3032677

    Max. current carrying capacity
    24 A
  20. Plug-in bridge FBS 10-8 BU - 3032606

    Max. current carrying capacity
    24 A
  21. Screwdriver SF-SL 0,8X4,0-100 - 1212551

  22. Test adapter PAI-4-N GY - 3032871

  23. Screwdriver SF-SL 0,8X4,0-100 S-VDE - 1212588

  24. Test adapter PAI-4-FIX BU - 3032729

  25. Test plugs FTPR-3/10S - 3069955

  26. Test adapter PAI-4-FIX OG - 3034455

  27. Test plugs FTP-3/10S - 3069951

  28. Test adapter PAI-4-FIX YE - 3032745

  29. Dummy plug FBP-2/10 - 3069881

  30. Test adapter PAI-4-FIX RD - 3032732

  31. Cover profile FBP-3/10 TR - 3069924

  32. Test adapter PAI-4-FIX GN - 3032758

  33. Cover profile AP RSC-T - 3059139

  34. Test adapter PAI-4-FIX BK - 3032774

  35. Cover profile carrier APH-RSCWE 6-3 CARRIER - 3069058

  36. Test adapter PAI-4-FIX GY - 3032790

  37. Test adapter PAI-4-FIX VT - 3032761

  38. Spacer plate DP-RSCWE 6-3 - 3069314

  39. Test adapter PAI-4-FIX BN - 3032787

  40. Interruption plug FIP-3/1 SERVICE - 3069921

  41. Test adapter PAI-4-FIX WH - 3032797

  42. Interruption plug FIP-3/2 SERVICE - 3069920

  43. Test adapter PAIS-4-FIX GY - 3032791

  44. Interruption plug FIP-3/3 SERVICE - 3069312

  45. Test adapter PAIS-4-FIX BK - 3032792

  46. Interruption plug FIP-3/4 SERVICE - 3069313

  47. Test adapter PAIS-4-FIX RD - 3032793

  48. Test plug FTP-2/1 SERVICE - 3069469

  49. Test adapter PAIS-4-FIX BU - 3032798

  50. Ring cable lug C-RCI 2,5/M3,5 - 3240022

  51. Test adapter PAIS-4-FIX YE - 3032799

  52. Ring cable lug C-RCI 1,5/M3,5 - 3240017

  53. Test adapter PAIS-4-FIX GN - 3032801

  54. Test adapter PAIS-4-FIX VT - 3032802

  55. Female test connector PSBJ-URTK 6 FARBLOS - 3026450

  56. Female test connector PSBJ-URTK 6 RD - 3026719

  57. Female test connector PSBJ-URTK 6 BU - 3026434

  58. Female test connector PSBJ-URTK 6 YE - 3026405

  59. Female test connector PSBJ-URTK 6 GN - 3026418

  60. Female test connector PSBJ-URTK 6 VT - 3026421

  61. Female test connector PSBJ-URTK 6 GY - 3026612

  62. Female test connector PSBJ-URTK 6 BK - 3026447

  63. Female test connector PSBJ-URTK 6 BN - 3026971

  64. Female test connector PSBJ-URTK 6 WH - 3026448

  65. Zack marker strip ZB 8:UNBEDRUCKT - 1052002

  66. Zack marker strip ZB 8 CUS - 0825011

  67. Marker for terminal blocks UC-TM 8 - 0818072

  68. Marker for terminal blocks UC-TM 8 CUS - 0824597

  69. Marker for terminal blocks UCT-TM 8 - 0828740

  70. Marker for terminal blocks UCT-TM 8 CUS - 0829616

  71. Zack marker strip ZB 8,LGS:FORTL.ZAHLEN - 1052015

  72. Zack marker strip ZB 8,QR:FORTL.ZAHLEN - 1052028

  73. Marker for terminal blocks ZB 8,LGS:L1-N,PE - 1052413

  74. Marker for terminal blocks TMT (EX9,5)R - 0828295

  75. Marker for terminal blocks US-TM 100 - 0829255


Your advantages

Space saving, thanks to compact, modular test terminal strips
Cost-effective, thanks to the tailored, modular design and use of standardized CLIPLINE complete accessories
The integrated, robust switch contact is designed for the most stringent demands, and the use of high-quality materials ensures the transmission of signal currents, even after multiple actuations
Maximum safety with leading and automatic transformer short circuit