Test terminal strip - RSCWE 6-3/20
3969959

Test terminal strip, nom. voltage: 400 V, connection method: Ring cable lug, 1 level, Rated cross section: 6 mm2, mounting type: Wall mounting, color: gray


Product Details




Product type Test terminal strip
Number of positions 20
Pitch 8.2 mm
Number of connections 40
Number of rows 1
Potentials 20
Insulation characteristics
Overvoltage category III

Rated surge voltage 4 kV
Maximum power dissipation for nominal condition 1.31 W
Test surge voltage 5 kV

Number of connections per level 40
Nominal cross section 6 mm²
1 level
Screw thread No 8 UNC
Tightening torque 1.5 ... 1.8 Nm
Internal cylindrical gage A5
Connection in acc. with standard IEC 60947-7-1
Conductor cross section flexible 0.5 mm² ... 10 mm²
Conductor cross section, flexible [AWG] 24 ... 8
2 conductors with same cross section, solid 0.5 mm² ... 6 mm²
2 conductors with same cross section, flexible 0.5 mm² ... 6 mm²
Maximum load current 30 A (with 10 mm² conductor cross section)
Nominal voltage 400 V AC/DC
Nominal cross section 6 mm²
Cable lug connection DIN 46234:1980-03
Connection in acc. with standard DIN 46234:1980-03
Cross section 0.5 mm² ... 10 mm²
Hole diameter 4.3 mm
Width 8 mm
Bolt diameter 4.1 mm
Connection in acc. with standard DIN 46237:1970-07
Cross section 0.5 mm² ... 10 mm²
Hole diameter 4.3 mm
Width 8 mm
Bolt diameter 4.1 mm
Identification color of ring cable lugs : red 1 mm²
Identification color of ring cable lugs : blue 2.5 mm²
Identification color of ring cable lugs : yellow 6 mm²

Dimensional drawing
Width 195.6 mm
Height 70.1 mm
Length 81 mm
Pitch 8.2 mm
Plate thickness 1 mm ... 4 mm

Color gray
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA

General
Terminal block mounting 0.8 Nm ... 1 Nm
Mechanical data
Open side panel No

Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Connection in acc. with standard IEC 60947-7-1

Mounting type Wall mounting
Plate thickness 1 mm ... 4 mm
Terminal block mounting 0.8 Nm ... 1 Nm

Item number 3969959
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key BE6
Product Key BE6113
GTIN 4055626395708
Weight per Piece (including packing) 769.28 g
Weight per Piece (excluding packing) 686.98 g
Customs tariff number 85369010
Country of origin PL


ECLASS

ECLASS-9.0 27141126
ECLASS-10.0.1 27141126
ECLASS-11.0 27141126

ETIM

ETIM 8.0 EC000902

UNSPSC

UNSPSC 21.0

cULus Recognized

Approval ID: E60425
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
600 V 31 A 20 - 8
Use group C
600 V 31 A 20 - 8
Use group D
600 V 5 A 20 - 8

EAC

Approval ID: RU C-DE.BL08.B.00682

REACh SVHC Lead 7439-92-1

Compatible Products


  1. Plug-in bridge FBS 2-8 - 3030284

    Max. current carrying capacity
    24 A
  2. Plug-in bridge FBS 3-8 - 3030297

    Max. current carrying capacity
    24 A
  3. Plug-in bridge FBS 4-8 - 3030307

    Max. current carrying capacity
    24 A
  4. Plug-in bridge FBS 5-8 - 3030310

    Max. current carrying capacity
    24 A
  5. Plug-in bridge FBS 6-8 - 3032470

    Max. current carrying capacity
    24 A
  6. Plug-in bridge FBS 10-8 - 3030323

    Max. current carrying capacity
    24 A
  7. Plug-in bridge FBS 1/3-8 - 3032363

    Max. current carrying capacity
    24 A
  8. Plug-in bridge FBS 1/4-8 - 3032376

    Max. current carrying capacity
    24 A
  9. Plug-in bridge FBS 1/3/5-8 - 3032389

    Max. current carrying capacity
    24 A
  10. Plug-in bridge FBS 1/4/7/10-8 - 3032402

    Max. current carrying capacity
    24 A
  11. Plug-in bridge FBS 2-8 CT - 3033830

    Max. current carrying capacity
    24 A
  12. Plug-in bridge FBS 3-8 CT - 3033831

    Max. current carrying capacity
    24 A
  13. Plug-in bridge FBS 4-8 CT - 3033832

    Max. current carrying capacity
    24 A
  14. Plug-in bridge FBS 10-8 CT - 3033833

    Max. current carrying capacity
    24 A
  15. Plug-in bridge FBS 2-8 BU - 3032567

    Max. current carrying capacity
    24 A
  16. Plug-in bridge FBS 3-8 BU - 3032570

    Max. current carrying capacity
    24 A
  17. Plug-in bridge FBS 4-8 BU - 3032583

    Max. current carrying capacity
    24 A
  18. Plug-in bridge FBS 5-8 BU - 3032596

    Max. current carrying capacity
    24 A
  19. Plug-in bridge FBS 6-8 BU - 3032677

    Max. current carrying capacity
    24 A
  20. Plug-in bridge FBS 10-8 BU - 3032606

    Max. current carrying capacity
    24 A
  21. Screwdriver SF-SL 0,8X4,0-100 - 1212551

  22. Test adapter PAI-4-N GY - 3032871

  23. Screwdriver SF-SL 0,8X4,0-100 S-VDE - 1212588

  24. Test adapter PAI-4-FIX BU - 3032729

  25. Test plug FTPR-3/20S - 3069977

  26. Test adapter PAI-4-FIX OG - 3034455

  27. Test plug FTP-3/20S - 3069988

  28. Test adapter PAI-4-FIX YE - 3032745

  29. Dummy plug FBP-2/20 - 3069891

  30. Test adapter PAI-4-FIX RD - 3032732

  31. Cover profile FBP-3/20 TR - 3070001

  32. Test adapter PAI-4-FIX GN - 3032758

  33. Cover profile AP RSC-T - 3059139

  34. Test adapter PAI-4-FIX BK - 3032774

  35. Cover profile carrier APH-RSCWE 6-3 CARRIER - 3069058

  36. Test adapter PAI-4-FIX GY - 3032790

  37. Test adapter PAI-4-FIX VT - 3032761

  38. Spacer plate DP-RSCWE 6-3 - 3069314

  39. Test adapter PAI-4-FIX BN - 3032787

  40. Interruption plug FIP-3/1 SERVICE - 3069921

  41. Test adapter PAI-4-FIX WH - 3032797

  42. Interruption plug FIP-3/2 SERVICE - 3069920

  43. Test adapter PAIS-4-FIX GY - 3032791

  44. Interruption plug FIP-3/3 SERVICE - 3069312

  45. Test adapter PAIS-4-FIX BK - 3032792

  46. Interruption plug FIP-3/4 SERVICE - 3069313

  47. Test adapter PAIS-4-FIX RD - 3032793

  48. Test plug FTP-2/1 SERVICE - 3069469

  49. Test adapter PAIS-4-FIX BU - 3032798

  50. Ring cable lug C-RCI 2,5/M3,5 - 3240022

  51. Test adapter PAIS-4-FIX YE - 3032799

  52. Ring cable lug C-RCI 1,5/M3,5 - 3240017

  53. Test adapter PAIS-4-FIX GN - 3032801

  54. Test adapter PAIS-4-FIX VT - 3032802

  55. Female test connector PSBJ-URTK 6 FARBLOS - 3026450

  56. Female test connector PSBJ-URTK 6 RD - 3026719

  57. Female test connector PSBJ-URTK 6 BU - 3026434

  58. Female test connector PSBJ-URTK 6 YE - 3026405

  59. Female test connector PSBJ-URTK 6 GN - 3026418

  60. Female test connector PSBJ-URTK 6 VT - 3026421

  61. Female test connector PSBJ-URTK 6 GY - 3026612

  62. Female test connector PSBJ-URTK 6 BK - 3026447

  63. Female test connector PSBJ-URTK 6 BN - 3026971

  64. Female test connector PSBJ-URTK 6 WH - 3026448

  65. Zack marker strip ZB 8:UNBEDRUCKT - 1052002

  66. Zack marker strip ZB 8 CUS - 0825011

  67. Marker for terminal blocks UC-TM 8 - 0818072

  68. Marker for terminal blocks UC-TM 8 CUS - 0824597

  69. Marker for terminal blocks UCT-TM 8 - 0828740

  70. Marker for terminal blocks UCT-TM 8 CUS - 0829616

  71. Zack marker strip ZB 8,LGS:FORTL.ZAHLEN - 1052015

  72. Zack marker strip ZB 8,QR:FORTL.ZAHLEN - 1052028

  73. Marker for terminal blocks ZB 8,LGS:L1-N,PE - 1052413

  74. Marker for terminal blocks TMT (EX9,5)R - 0828295

  75. Marker for terminal blocks US-TM 100 - 0829255


Your advantages

Cost-effective, thanks to the tailored, modular design and use of standardized CLIPLINE complete accessories
Space saving, thanks to compact, modular test terminal strips
The integrated, robust switch contact is designed for the most stringent demands, and the use of high-quality materials ensures the transmission of signal currents, even after multiple actuations
Maximum safety with leading and automatic transformer short circuit