cULus Recognized
Approval ID: E60425Nominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 31 A | 20 - 8 | ||
Use group C | ||||
600 V | 31 A | 20 - 8 | ||
Use group D | ||||
600 V | 5 A | 20 - 8 |
Test terminal strip, nom. voltage: 400 V, connection method: Ring cable lug, 1 level, Rated cross section: 6 mm2, mounting type: Wall mounting, color: gray
Product type | Test terminal strip |
Number of positions | 15 |
Pitch | 8.2 mm |
Number of connections | 30 |
Number of rows | 1 |
Potentials | 15 |
Insulation characteristics | |
Overvoltage category | III |
Rated surge voltage | 4 kV |
Maximum power dissipation for nominal condition | 1.31 W |
Test surge voltage | 5 kV |
Number of connections per level | 30 |
Nominal cross section | 6 mm² |
1 level | |
Screw thread | No 8 UNC |
Tightening torque | 1.5 ... 1.8 Nm |
Internal cylindrical gage | A5 |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross section flexible | 0.5 mm² ... 10 mm² |
Conductor cross section, flexible [AWG] | 24 ... 8 |
2 conductors with same cross section, solid | 0.5 mm² ... 6 mm² |
2 conductors with same cross section, flexible | 0.5 mm² ... 6 mm² |
Maximum load current | 30 A (with 10 mm² conductor cross section) |
Nominal voltage | 400 V AC/DC |
Nominal cross section | 6 mm² |
Cable lug connection DIN 46234:1980-03 | |
Connection in acc. with standard | DIN 46234:1980-03 |
Cross section | 0.5 mm² ... 10 mm² |
Hole diameter | 4.3 mm |
Width | 8 mm |
Bolt diameter | 4.1 mm |
Connection in acc. with standard | DIN 46237:1970-07 |
Cross section | 0.5 mm² ... 10 mm² |
Hole diameter | 4.3 mm |
Width | 8 mm |
Bolt diameter | 4.1 mm |
Identification color of ring cable lugs : red | 1 mm² |
Identification color of ring cable lugs : blue | 2.5 mm² |
Identification color of ring cable lugs : yellow | 6 mm² |
Dimensional drawing |
|
Width | 154.9 mm |
Height | 70.1 mm |
Length | 81 mm |
Pitch | 8.2 mm |
Plate thickness | 1 mm ... 4 mm |
Color | gray |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
General | |
Terminal block mounting | 0.8 Nm ... 1 Nm |
Mechanical data | |
Open side panel | No |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-1 |
Mounting type | Wall mounting |
Plate thickness | 1 mm ... 4 mm |
Terminal block mounting | 0.8 Nm ... 1 Nm |
Item number | 3969954 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to Order (non-returnable) |
Sales Key | BE6 |
Product Key | BE6113 |
GTIN | 4055626394657 |
Weight per Piece (including packing) | 592 g |
Weight per Piece (excluding packing) | 573.61 g |
Customs tariff number | 85369010 |
Country of origin | PL |
ECLASS-9.0 | 27141126 |
ECLASS-10.0.1 | 27141126 |
ECLASS-11.0 | 27141126 |
ETIM 8.0 | EC000902 |
UNSPSC 21.0 | 39121400 |
Nominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 31 A | 20 - 8 | ||
Use group C | ||||
600 V | 31 A | 20 - 8 | ||
Use group D | ||||
600 V | 5 A | 20 - 8 |
REACh SVHC | Lead 7439-92-1 |