MACX MCR-T-UIREL-UP-SP-C
-
Temperature measuring transducer
2811831
Freely programmable temperature measuring transducer with analog output and 3 limit value relays, resistance thermometer in 2, 3, or 4-conductor technology, thermocouples, wide-range supply. Order configuration, 4-way isolation, Safety Integrity Level (SIL, IEC 61508): 2, Performance Level (ISO 13849): d, Systematic Capability: 2, Push-in connection
Free download available.
Downloads
Product details
| Product type | Temperature transmitter |
| Product family | MACX Analog |
| Configuration | DIP switches |
| Software | |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Functionality | |
| Configuration | DIP switches |
| Software | |
| Electrical isolation | 4-way isolation |
| Electrical isolation between input and output | yes |
| Step response (0–99%) | ≤ 1.75 s (SIL on) |
| 1.3 s (SIL off) | |
| Maximum temperature coefficient | 0.01 %/K |
| Maximum transmission error | 0.1 % (e.g. for Pt 100, 300 K span, 4 ... 20 mA) |
| Electrical isolation Input/output/power supply IEC/EN 61010-1 | |
| Standards/regulations | IEC/EN 61010-1 |
| Rated insulation voltage | 300 Vrms |
| Test voltage | 2.5 kV AC (50 Hz, 60 s) |
| Insulation | Safe isolation |
| Electrical isolation Input/output IEC/EN 60079-11 | |
| Standards/regulations | IEC/EN 60079-11 |
| Rated insulation voltage | 375 VP |
| Electrical isolation Input/power supply IEC/EN 60079-11 | |
| Standards/regulations | IEC/EN 60079-11 |
| Rated insulation voltage | 375 VP |
| Electrical isolation Input/switching output IEC/EN 60079-11 | |
| Standards/regulations | IEC/EN 60079-11 |
| Rated insulation voltage | 375 VP |
| Supply | |
| Nominal supply voltage range | 24 V AC/DC ... 230 V AC/DC -20 % ... +10 % (50/60 Hz) |
| Supply voltage range | 19.2 V AC/DC ... 253 V AC/DC (50/60 Hz) |
| Typical current consumption | < 100 mA (24 V DC) |
| Power consumption | < 2.4 W |
| Signal | |
| Number of inputs | 1 |
| Input signal | Temperature |
| Resistor | |
| Voltage | |
| Measurement | |
| Sensor types (RTD) that can be used | Pt, Ni, Cu sensors: 2, 3, 4-wire |
| Sensor types that can be used (TC) | B, E, J, K, N, R, S, T, L, U, CA, DA, A1G, A2G, A3G, MG, LG |
| Temperature measuring range | -250 °C ... 2500 °C (Range depending on the sensor type) |
| Linear resistance measuring range | 0 Ω ... 50 kΩ |
| Potentiometer resistance range | 0 Ω ... 50 kΩ |
| Linear mV signal range | -1000 mV ... 1000 mV |
| Switching: Relay | |
| Configurable/programmable | Yes |
| Contact switching type | 3 changeover contacts |
| Contact material | AgSnO2, hard gold-plated |
| Maximum switching voltage | 250 V AC/DC |
| Max. switching current | 2 A (250 V AC) |
| 0.1 A (250 V DC) | |
| 2 A (28 V DC) | |
| Signal: Voltage/current | |
| Number of outputs | 1 |
| Configurable/programmable | Yes |
| Max. voltage output signal | ± 11 V |
| Current output signal | 0 mA ... 20 mA (SIL off) |
| 4 mA ... 20 mA (SIL on) | |
| Max. current output signal | 22 mA |
| Load/output load voltage output | ≥ 10 kΩ |
| Load/output load current output | ≤ 600 Ω (20 mA) |
| Behavior in the event of a sensor error | freely programmable |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible (2 conductors with same cross section) | 0.25 mm² ... 0.34 mm² (TWIN ferrule without plastic sleeve) |
| 0.5 mm² ... 1.5 mm² (TWIN ferrule with plastic sleeve) | |
| Conductor cross-section AWG | 24 ... 14 |
| 24 ... 22 (TWIN ferrule without plastic sleeve) | |
| 20 ... 16 (TWIN ferrule with plastic sleeve) |
| Ex installation (EPL) | Gc |
| Div. 2 |
| Status display | LED supply voltage, PWR (green) |
| Red LED, flashing (line, sensor error, ERR) | |
| Red LED (module error, ERR) | |
| Yellow LED (switching output) |
| Width | 35 mm |
| Height | 107.9 mm |
| Depth | 113.7 mm |
| Depth NS 35/7,5 | 114.5 mm (Snapped onto DIN rail NS 35/7,5 in accordance with EN 60715) |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 (Housing) | V0 (Housing) |
| Housing material | PA 6.6-FR |
| Ambient conditions | |
| Degree of protection | IP20 (not assessed by UL) |
| Ambient temperature (operation) | -20 °C ... 65 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | typ. 5 % ... 95 % (non-condensing) |
| Shock (operation) | 15g (IEC 60068-2-27) |
| Vibration (operation) | 5g (IEC 60068-2-6) |
| Altitude range (≤ 2000 m) | |
| Altitude | ≤ 2000 m (The technical data refers to altitudes ≤2000 m above mean sea level. For altitudes >2000 m above mean sea level, refer to the data sheet.) |
| Ambient temperature (operation) | -20 °C ... 65 °C |
| Safety-related maximum voltage Um | 30 V (Installation in zone 2) |
| Altitude range (≤ 3000 m) | |
| Height range | > 2000 m ... 3000 m |
| Ambient temperature (operation) | -20 °C ... 55 °C |
| Safety-related maximum voltage Um | 30 V (Installation in zone 2) |
| Altitude range (≤ 4000 m) | |
| Height range | > 3000 m ... 4000 m |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Safety-related maximum voltage Um | 30 V (Installation in zone 2) |
| Altitude range (≤ 5000 m) | |
| Height range | > 4000 m ... 5000 m |
| Ambient temperature (operation) | -20 °C ... 45 °C |
| Safety-related maximum voltage Um | 30 V (Installation in zone 2) |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex ec ic nC IIC T4 Gc |
| Certificate | IBExU 10 ATEX 1044 X |
| IECEx | |
| Identification | Ex ec ic nC IIC T4 Gc |
| Certificate | IECEx IBE 10.0004 X |
| INMETRO | |
| Identification | Ex ec ic nC IIC T4 Gc |
| Certificate | DNV 18.0143 X |
| UL, USA/Canada | |
| Identification | UL 508 Listed |
| Class I, Div. 2, Groups A, B, C, D T6 | |
| Class I, Zone 2, Group IIC T6 | |
| Shipbuilding approval | |
| Certificate | DNV GL TAA000020C |
| Safety Integrity Level (SIL, IEC 61508) | |
| Identification | 2 |
| Certificate | SEBS-A.150520/17, V2.0 |
| Systematic Capability | |
| Identification | 2 |
| Performance Level (ISO 13849) | |
| Identification | d |
| EAC Ex | |
| Identification | 2Ex ec ic IIC T4 Gc |
| Certificate | BY/112 02.01 TP012 103.01 00078 |
| Shipbuilding data | |
| Temperature | B |
| Humidity | B |
| Vibration | A |
| EMC | A |
| Enclosure | Required protection according to the Rules shall be provided upon installation on board |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2 |
| Note | When being exposed to interference, there may be minimal deviations. |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Electrical isolation | 4-way isolation |
| Mounting type | DIN rail mounting |
| Item number | 2811831 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ##### |
| Product key | DK1115 |
| Weight per piece (including packing) | 0.34 kg |
| Weight per piece (excluding packing) | 0.34 kg |
| Customs tariff number | 85437090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210129 |
| ECLASS-15.0 | 27210129 |
ETIM
| ETIM 9.0 | EC002919 |
UNSPSC
| UNSPSC 21.0 | 41112100 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
MCR-DP - Separating plate 1430594
-
IFS-USB-PROG-ADAPTER - Programming adapter 2811271
-
MACX MCR-I20 - Plug 2905680
-
MACX MCR-CJC - Plug 2924993
-
IFS-BT-PROG-ADAPTER - Adapter 2905872
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
MPS-MT - Test plug 0201744
-
UC-EMLP (11X9) - Plastic label 0819291
-
UC-EMLP (11X9) YE - Plastic label 0822602
-
UC-EMLP (11X9) CUS - Plastic label 0824547
-
UC-EMLP (11X9) YE CUS - Plastic label 0824548
-
UC-EMLP (11X9) SR - Plastic label 0828094
-
UC-EMLP (11X9) SR CUS - Plastic label 0828098
-
US-EMLP (11X9) - Plastic label 0828789
-
US-EMLP (11X9) YE - Plastic label 0828871
-
US-EMLP (11X9) SR - Plastic label 0828872
-
LS-EMLP (11X9) WH - Device marker 0831678
-
LS-EMLP (11X9) SR - Device marker 0831705
-
LS-EMLP (11X9) YE - Device marker 0831732
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
SZS 0,6X3,5 - Screwdriver 1205053
Your advantages
Cold junction compensation with separate plug
Configuration via software (FDT/DTM) or IFS-OP-UNIT operator interface and display unit
Installation in zone 2, protection type "n" (EN 60079-15) permitted
Up to SIL 2 in accordance with EN 61508
Plug-in screw or spring-cage connection technology (Push-in technology)
Three limit value relays, can be used in combination as a safe limit value relay
Programming during operation and also voltage-free using IFS-USB-PROG-ADAPTER programming adapter
Input for resistance thermometers, thermocouples, resistance-type sensors, potentiometers, and mV sources
Measure differential temperatures
Freely programmable input and output
Inverse output signal ranges as an option
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates