Switch-fuse units in accordance with IEC 60947-3 may only be operated beyond the rated operating voltage if they are used as fuse disconnectors without load switching function up to rated insulation voltage and are also marked accordingly.
Rated insulation voltage
800 V AC
500 V DC
Rated voltage
690 V AC
440 V DC
Rated surge voltage
6 kV
Rated current
125 A
Short-circuit current
50 kA (690 V AC / 80 A)
80 kA (400 V AC / 125 A)
100 kA (400 V AC / 100 A)
Max. allowable voltage
800 V DC
Power dissipation
6.7 W (100 A)
10.5 W (125 A)
Conductor cross section solid
2.5 mm² ... 16 mm²
Conductor cross section flexible
2.5 mm² ... 50 mm²
Width
49.5 mm
Height
174.5 mm
Depth
96 mm
Ambient conditions
Degree of protection
IP30 (Front)
Item number
1151613
Packing unit
1 pc
Minimum order quantity
1 pc
Sales Key
CK7
Product Key
CK78Z1
GTIN
4063151149062
Weight per Piece (including packing)
549 g
Weight per Piece (excluding packing)
540 g
Customs tariff number
85362090
Country of origin
DE
ECLASS
ECLASS-9.0
27371403
ECLASS-10.0.1
27371403
ECLASS-11.0
27371403
ETIM
ETIM 8.0
EC000216
UNSPSC
UNSPSC 21.0
China RoHS
Environmentally friendly use period: unlimited = EFUP-e