Short-circuit-proof hybrid motor starter for reversing 3~ AC motors up to 550 V AC, with 24 V DC input, 2.4 A output current, emergency stop function, and adjustable overload shutdown. Can only be used with EM-RD and EM-RI adapters or power distribution board.
Power distributors: The system with integrated busbar for your control cabinet
The CrossPowerSystem power distributor is a modular and functional power distributor for power distribution in your control cabinet. Three-phase DIN rail devices are mounted on the power distributor via Plug and Play and supplied via the integrated busbar. With this power distributor system, devices from power supplies all the way to hybrid motor starters can be snapped onto the busbar without requiring any tools or cables.
More information- Product type
- Function
- Load current range
- Application
- Approval
- Connection method
- Housing material
- Nominal power
Comfort device adapter with CrossLink® interface and moveable DIN rail, rated current: 16 A
Comfort device adapter with CrossLink® interface and moveable DIN rail, rated current: 45 A
Siemens device mount, positioning element for Siemens S0 and S00 switching devices
Modular power distribution board with CrossLink® interface, 125 A, 3-pos., touch-proof and protection against polarity reversal, width: 405 mm
Connection module with integrated spring-loaded terminals for cables from 1.5 to 16 mm2, 3-pos., maximum 63 A
Comfort DIN rail, additional DIN rail for Comfort device adapter
Short-circuit-proof hybrid motor starter for reversing 3~ AC motors up to 550 V AC, with 24 V DC input, 9 A output current, emergency stop function, and adjustable overload shutdown. Can only be used with EM-RD adapter, EM-RI adapter or power distribution board.
Modular power distribution board with CrossLink® interface, 125 A, 3-pos., touch-proof and protection against polarity reversal, width: 225 mm
Device adapter with fuse holder for 16 A fuse (10x38/Class CC), CrossLink® interface and fixed DIN rail
Your advantages
- Save setup and wiring time for the power distribution with Plug and Play
- Modular and functional due to individual assembly with 3-phase DIN rail devices
- Save space with the compact power distributor design
- Save servicing time with fast fuse and component replacement, plus hot-swap capability
- Save costs due to modular arrangement of the control cabinet
System setup: Power distributor with integrated busbar
With CrossPowerSystem, the power distribution system with integrated busbar, power supplies through to hybrid motor starters can be snapped on without requiring any tools or cables. With just one click, devices are mounted on the power distribution system without tools and a safe electrical connection to the busbar is established simultaneously.
Flexible implementation of functional solutions for the control cabinet
The power distribution system enables the flexible implementation of functional solutions for the control cabinet. You have an extensive portfolio of products and accessories to choose from, which enables you to configure your own individual solution.
CrossPowerSystem – system overview
CrossPowerSystem with power supply
Power supplies for the power distribution system
There are two different power supplies available for the power distribution system with integrated busbar:
1. TRIO CROSS POWER 5 A
The TRIO CROSS POWER 5 A power supply is ideal for use in machine building. All functions and the space-saving design are tailored to the stringent demands in this field. The Push-in connection enables quick and easy connection of a 24 V DC control voltage.
2. TRIO CROSS POWER 20 A
The TRIO CROSS POWER 20 A power supply provides a reliable 24 V supply with additional protection by means of eight independent channels for shutdown in the event of errors (overload or short circuit) and enables easy configuration of the current via IO-Link.
CrossPowerSystem with hybrid motor starter
Hybrid motor starters for the power distributor
Various versions of hybrid motor starters are available for the power distributor with integrated busbar:
-
Stand-alone versions as direct and reversing starters, with emergency stop and motor protection function, plus integrated fuses for short-circuit protection.
-
Network-capable versions for IO-Link and Interface system (IFS) for easy connection to fieldbus systems, also available in combination with integrated fuses for short-circuit protection.
Adapter rails for CrossPowerSystem
Terminal blocks for the power distributor with integrated busbar
Easy connection: You can attach the adapter rails for CrossPowerSystem directly on the top or bottom of the power distribution board. You can therefore mount PTFIX distribution blocks and standard terminal blocks for 24 V power distribution and for N, PE, and other distributions on the rail.